Accessories

Overview

This section describes the accessories and cables.

Accessories

Reference

Description

Use

Quantity

TMASD1

SD Card

Use to update the controller firmware, initialize a controller with a new application or clone a controller, manage user files, etc.,.

1

TMAT4CSET

Set of 5 removable screw terminal blocks

Connects M241 Logic Controller embedded I/Os.

TMAT2PSET

Connects 24 Vdc power supply.

NSYTRAAB35

End brackets

Helps secure the controller or receiver module and their expansion modules on a top hat section rail (DIN rail).

TM200RSRCEMC

Shielding take-up clip

Mounts and connects the ground to the cable shielding.

25-pack

For top hat section rails (DIN rails), refer to Top Hat Section Rail (DIN rail).

Cables

Reference

Description

Details

Length

TCSXCNAMUM3P

Terminal port/USB port cordset

From the USB mini-B port on the M241 Logic Controller to USB port on the PC terminal.

3 m

(10 ft)

BMXXCAUSBH018

From the USB mini-B port on the M241 Logic Controller to USB port on the PC terminal.

NOTE: Grounded and shielded, this USB cable is suitable for long-duration connections.

1.8 m

(5.9 ft)

490NTW000••

Ethernet shielded cable for DTE connections

Standard cable, equipped with RJ45 connectors at each end for DTE.

CE compliant.

2, 5, 12, 40, or 80 m

(6.56, 16.4, 39.37, 131.23 or 262.47 ft)

490NTW000••U

Standard cable, equipped with RJ45 connectors at each end for DTE.

UL compliant.

TCSECE3M3M••S4

Cable for harsh environment, equipped with RJ45 connectors at each end.

CE compliant.

1, 2, 3, 5, or 10 m

(3.28, 6.56, 9.84, 16.4, 32.81 ft)

TCSECU3M3M••S4

Cable for harsh environment, equipped with RJ45 connectors at each end.

UL compliant.

VW3A8306R••

Cable for Modbus serial link connections

Cable equipped with RJ45 connectors at each end for Modbus serial link.

0.3, 1, or 3 m

(0.98, 3.28, or 9.84 ft)