The M241 Logic Controller features digital inputs, including 8 fast inputs.
The following functions are configurable:
Filters (depends on the function associated with the input).
All inputs can be used for the Run/Stop function.
8 fast inputs can be either latched or used for events (rising edge, falling edge, or both) and thus be linked to an external task.
Embedded digital inputs can be configured as functions (Run/Stop, events, HSC).
Inputs not configured as functions are used as regular inputs.
The following table shows the possible usage of the M241 Logic Controller digital inputs:
Function |
Input Function |
HSC |
||||
---|---|---|---|---|---|---|
None |
RUN/STOP |
Latch |
Event |
|||
Filter type |
Integrator |
Integrator |
Bounce |
Bounce |
||
Fast inputs 1 |
I0...I7 |
|||||
Regular inputs |
I8...I13 2 I8...I23 3 |
I8...I13 2 I8...I23 3 |
– |
– |
I8...I13 2, 4 I8...I15 3, 4 |
|
– No 1 Can also be used as regular inputs 2 For M241 with 24 I/O channels 3 For M241 with 40 I/O channels 4 Limited to 1 kHz |
The integrator filter is designed to reduce the effect of noise. Setting a filter value allows the logic controller to ignore some sudden changes of input levels caused by noise.
The following timing diagram illustrates the integrator filter effects for a value of 4 ms:
The bounce filter is designed to reduce the bouncing effect at the inputs. Setting a bounce filter value allows the controller to ignore some sudden changes of input levels caused by electrical noise. The bounce filter is only available on the fast inputs.
The following timing diagram illustrates the anti-bounce filter effects:
The bounce filter can be used on a fast input when:
Using a latch or event
HSC is enabled
Latching is a function that can be assigned to the M241 Logic Controller fast inputs. This function is used to memorize (or latch) any pulse with a duration that is less than the M241 Logic Controller scan time. When a pulse is shorter than one scan, the controller latches the pulse, which is then updated in the next scan. This latching mechanism only recognizes rising edges. Falling edges cannot be latched. Assigning inputs to be latched is done in the tab in EcoStruxure Machine Expert.
The following timing diagram illustrates the latching effects:
The Run/Stop function is used to start or stop an application program using an input. In addition to the embedded Run/Stop switch, it is allowed to configure one (and only one) input as an additional Run/Stop command.
For more information, refer to Run/Stop.
WARNING | |
---|---|
WARNING | |
---|---|