The Modicon M241 Logic Controller has digital outputs embedded:
|
Reference |
Total number of digital outputs |
|||
|---|---|---|---|---|
|
TM241C••24R |
10 |
4 |
6 |
0 |
|
TM241C••24T TM241C••24U |
10 |
4 |
0 |
6 |
|
TM241C•40R |
16 |
4 |
12 |
0 |
|
TM241C•40T TM241C•40U |
16 |
4 |
0 |
12 |
|
(1) Fast transistor outputs which can be used as 100 kHz PTO outputs |
||||
For more information, refer to Output Management.
| DANGER | |
|---|---|
| WARNING | |
|---|---|
The following figure shows the status LEDs for the TM241C••24• controller (the TM241C•40• controllers are similar with 40 LEDs):
|
LED |
Color |
Status |
Description |
|---|---|---|---|
|
0...9 |
Green |
On |
The output channel is activated |
|
Off |
The output channel is deactivated |
The following table describes the characteristics of the M241 Logic Controller relay outputs:
|
Characteristic |
Value |
||
|---|---|---|---|
|
TM241C••24R |
TM241C•40R |
||
|
Number of relay output channels |
6 outputs (Q4...Q9) |
12 outputs (Q4...Q15) |
|
|
Number of channel groups |
1 common line for Q4, Q5 1 common line for Q6, Q7 1 line for Q8 1 line for Q9 |
1 common line for Q4...Q7 1 common line for Q8, Q9 1 common line for Q10, Q11 1 common line for Q12, Q13 1 line for Q14 1 line for Q15 |
|
|
Output type |
Relay |
||
|
Contact type |
NO (Normally Open) |
||
|
Rated output voltage |
24 Vdc, 240 Vac |
||
|
Maximum voltage |
30 Vdc, 264 Vac |
||
|
Minimum switching load |
5 Vdc at 10 mA |
||
|
Derating |
No derating |
Derating on Q4...Q7, refer to the note 2. |
|
|
Rated output current |
2 A |
||
|
Maximum output current |
2 A per output |
||
|
4 A per common |
|||
|
Maximum output frequency with maximum load |
20 operations per minute |
||
|
Turn on time |
Max. 10 ms |
||
|
Turn off time |
Max. 10 ms |
||
|
Contact resistance |
30 mΩ max |
||
|
Mechanical life |
20 million operations |
||
|
Electrical life |
Under resistive load |
See power limitation |
|
|
Under inductive load |
|||
|
Protection against short circuit |
No |
||
|
Isolation |
Between output and internal logic |
500 Vac |
|
|
Between channel groups |
1500 Vac |
||
|
Connection type |
Removable screw terminal blocks |
||
|
Connector insertion/removal durability |
Over 100 times |
||
|
Cable |
Type |
Unshielded |
|
|
Length |
Max. 30 m (98 ft) |
||
|
(1) Refer to Protecting Outputs from Inductive Load Damage for additional information concerning output protection. (2) When Q4, Q5, Q6 and Q7 are on the same common line (max output current 4 A), those 4 outputs used simultaneously have a derating of 50%. |
|||
The following table describes the power limitation of the relay outputs depending on the voltage, the type of load, and the number of operations required.
These controllers do not support capacitive loads.
| WARNING | |
|---|---|
|
Power Limitations |
||||
|---|---|---|---|---|
|
Voltage |
24 Vdc |
120 Vac |
240 Vac |
Number of operations |
|
Power of resistive loads AC-12 |
– |
240 VA 80 VA |
480 VA 160 VA |
100,000 300,000 |
|
Power of inductive loads AC-15 (cos ϕ = 0.35) |
– |
60 VA 18 VA |
120 VA 36 VA |
100,000 300,000 |
|
Power of inductive loads AC-14 (cos ϕ = 0.7) |
– |
120 VA 36 VA |
240 VA 72 VA |
100,000 300,000 |
|
Power of resistive loads DC-12 |
48 W 16 W |
– |
– |
100,000 300,000 |
|
Power of inductive loads DC-13 L/R = 7 ms |
24 W 7.2 W |
– |
– |
100,000 300,000 |
The following figure shows the wiring of the outputs:
* Type T fuse
(1) The terminals COM1 to COM4 are not connected internally.
(2) To improve the life time of the contacts, and to protect from potential inductive load damage, you must connect a free wheeling diode in parallel to each inductive DC load or an RC snubber in parallel of each inductive AC load
Refer to Protecting Outputs from Inductive Load Damage for additional information concerning output protection.
The following figure shows the wiring of the outputs:
* Type T fuse
(1) The terminals COM1 to COM6 are not connected internally.
(2) To improve the life time of the contacts, and to protect from potential inductive load damage, you must connect a free wheeling diode in parallel to each inductive DC load or an RC snubber in parallel of each inductive AC load
Refer to Protecting Outputs from Inductive Load Damage for additional information concerning output protection.