TM3 Configuration through Modbus Command

Introduction

This section describes how to send TM3 configuration through Modbus command from a controller. The tables used for this configuration mode are in the appendices. Refer to Direct TM3 Configuration through Modbus Commands.

TM3 Module Support

The following modules are supported:

  • TM3 Digital (TM3D•) except TM3DM16R and TM3DM32R

  • TM3 Analog (TM3A•/T•)

  • TM3 Safety (TM3S•)

  • TM3 TeSys (TM3XTYS4)

  • TM3 Transmitter and Receiver (TM3XTRA1, TM3XREC1)

Limitations and specific notes:

  • TM3 optional configuration are not supported by this feature

  • Fallback configuration for TM3 analog output is also supported by bus coupler through this feature. Fallback values, if configured, is applied by the bus coupler to the output of analog expansion modules in the following scenarios:

    • fieldbus communication timeout

    • after releasing bus ownership in Web server

  • The transmitter and receiver modules are transparent to the bus couplers. Therefore, you must define which is the first module after the TM3XREC1 module in a remote configuration by defining the value in First module after expander register.

 WARNING
UNINTENDED Machine OPERATION
  • Set the value in “First module after expander” register to match the physical configuration.
  • Refer to appropriate section on how to configure the transmitter and receiver modules.
Failure to follow these instructions can result in death, serious injury, or equipment damage.
NOTE: For detailed description of the registers, refer to How to Configure: Module Parameters Registers.

Enabling TM3 Configuration through Modbus Command

The Modbus command is disabled by default. You can enable the Modbus command by using the rotary switches or through the Web server.

To enable the Modbus command by using the rotary switches:

Step

Action

1

Remove power from the bus coupler and disconnect all fieldbus communication cables.

2

Set both rotary switches ONES and TENS to the position 3.

3

Apply power to the bus coupler.

4

Wait until the COM LED is off.

5

Within 60 seconds, set the rotary switch ONES to the position NOT USED and the rotary switch TENS to the position 12.

Result: The LED COM, ERR and I/O flash green five times.

6

Wait until the LED COM, ERR and I/O flash green five times, then hold solid.

Result: The feature is enabled successfully. The bus coupler is in STANDBY state and no operation is allowed.

7

Remove power from the bus coupler.

8

Connect the fieldbus communication cables.

9

Apply power to the bus coupler.

To enable the Modbus command through the Web server:

Step

Action

1

Log into the Web server as Administrator.

2

Click on MAINTENANCE > Setup.

3

Select the Enabled checkbox in the TM3 Module via Modbus Commands view.

4

Click Apply.

Result: The following information is displayed:

5

Read the information carefully and, if you agree, click I Agree.

Result: A message is displayed to inform you that the configuration applies after the next boot-up.

See also MAINTENANCE / Modbus Serial Line.

How to Configure

Proceed as follows to configure the TM3 bus coupler:

Step

Action

1

Write 1 to Register 15000 as a single Modbus write command.

NOTE: Using multiple register write commands will not affect the operation.

2

Write the required configurations to the appropriate Modbus registers.

For detailed description of the registers, refer to How to Configure: Module Parameters Registers.

For the default values for each TM3 module, refer to Direct TM3 Configuration through Modbus Commands: Registers and Default Values for Supported Modules.

3

Write 0 to Register 15000 as a single Modbus write command.

NOTE: Using multiple register write commands will not affect the operation.

Result: The bus coupler applies the configuration.

 

If valid, the configuration is applied and saved in non-volatile memory. Any pre-existing configuration stored in non-volatile memory is overwritten.

If an invalid configuration is detected, the configuration is not applied. Consult the Error Diagnostics Modbus registers and the Serial Line Bus Coupler Status Diagnostics registers for error information. Error description is also saved in log file, which can be retrieved through the Web server.

Delete configuration saved in non-volatile memory and send again the correct configuration. Refer to Deleting Permanent Configuration.

NOTE:
  • Step 1 to 3 must be completed within 10 minutes. After 10 minutes, a configuration timeout occurs and the bus coupler interrupts the configuration process.

  • Once a configuration is started, no further configuration initialization is allowed until the completion of the configuration, or a configuration timeout has occurred.

  • For Analog channels, you must set the minimum and maximum values suitable for this application. The bus coupler firmware does not automatically adjust the minimum and maximum values according to type chosen. The analog values from module are scaled according to the range between the minimum and maximum configuration.

    For example, if channel type is 0 – 10 V, and minimum/maximum is set to 0 V and 10000 V respectively, this means the unit of measure would be 10 V / 10000 = 1 mV.

  • For the following types of configuration, it is required to configure the specific minimum and maximum value as defined in the respective compatibility table. Configuring other values results in a detected configuration error.

Using Rotary Switch to Define the First Module after Expander Value

You can define this value through Modbus command or by using the TENS rotary switch.

To define the the First Module After Expander Value by using the TENS rotary switch:

Step

Action

1

Ensure that the TENS rotary switch is set to a position between 0 and 7.

NOTE: The ERR LED flashes red if the rotary switch position is changed after boot-up. You can return the rotary switch to its original position after the configuration process is complete.

2

Start the configuration.

3

During configuration process, write the value 254 to the Register 15001.

4

When the required configuration values have been written, apply the configuration.

Result: The bus coupler replaces the value in the Register 15001 with the value defined by the TENS rotary switch after configuration is applied successfully.

How to Configure: Module Parameters Registers

This table describes registers dedicated to the overall management of the feature:

Register Address Description Access Comments

15000

Control Start/Stop Configuration

RW

Write:

  • 1 = Start configuration (start to accept modules configuration commands).

  • 0 = Apply configuration.

Other values result in “Illegal Data Value” exception.

Read:

  • 1 = In configuration state

  • 0 = Not in configuration state

15001

First module after expander

RW

Index of the first module after the expander module

  • 255 (default) = No modules after the expander

  • 0 = 1st physical module

  • 1 = 2nd physical module

  • 2 = 3rd physical module

  • 3 = 4th physical module

  • 4 = 5th physical module

  • 5 = 6th physical module

  • 6 = 7th physical module

  • 7 = 8th physical module

  • 254 = Use TENS rotary switch value. See Using Rotary Switch to Define The First Module After Expander Value.

No other values allowed.

15002

Remove Permanent Configuration

RW

Allows you to remove saved configuration from non-volatile memory. See Deleting Permanent Configuration.

15003

Monitoring Timeout

RW

Timeout value of the bus in millisecond.

Range value: 0 – 65535.

Default value: 10000.

15004-15049

Reserved

RO

The registers are reserved and the value is 0.

15050

Configurable

RO

0 = The connected expansion modules are not configurable by using the Modbus command.

1 = The connected expansion modules are configurable by using the Modbus command.

15051

Number of modules

RO

Indicates the number of connected expansion modules.

15052

Enabling feature

RO

0 = TM3 configuration through Modbus command is disabled

1 = TM3 configuration through Modbus command is enabled

15053-15059

Reserved

RO

The registers are reserved and the value is 0.

15060

Number of errors

RO

Number of errors detected.

NOTE: A maximum of 10 errors can be detected; subsequent errors are ignored.

15061

1st Error - Error Code

RO

Error codes:

  • Register value 0: RESERVED

  • Register value 1: Invalid Analog channel type

  • Register value 2: Invalid Analog minimum value

  • Register value 3: Invalid Analog maximum value

  • Register value 4: Configured Analog minimum value is greater than configured maximum value

  • Register value 5: RESERVED

  • Register value 6: Invalid filter value (TM3 Analog modules)

  • Register value 7: Invalid sampling value

  • Register value 8: Invalid fallback value (TM3 Analog modules)

  • Register value 9: Invalid Analog scope

  • Register value 10: Invalid resistance reference value R_ref (used with NTC thermistor only)

  • Register value 11: Invalid temperature reference value T_ref (used with NTC thermistor only)

  • Register value 12: Invalid sensitivity value Beta (used with NTC thermistor only)

  • Register value 13: Invalid value used to configure Functional Mode (TM3 Digital modules)

  • Register value 14: Invalid filter value (TM3 Digital modules)

  • Register value 15: Invalid fallback mode selected (TM3 Digital modules)

  • Register value 16: Invalid fallback value (TM3 Digital modules)

  • Register value 17: Invalid value used to enable or disable module diagnostics

  • Register value 18: Configured Functional mode value is not supported by TM3D• modules with SV < 2.0

  • Register value 19: Invalid low threshold value (used with Threshold mode only in TM3 Analog modules)

  • Register value 20: Invalid high threshold value (used with Threshold mode only in TM3 Analog modules)

  • Register value 21: Configured low threshold value is greater than configured high threshold value (used with Threshold mode only in TM3 Analog modules)

  • Register value 22 – 99: RESERVED

  • Register value 100: Invalid "First module after expander" value

  • Register value 101: Connected module does not support direct configuration through Modbus commands

  • Register value 102: More than 10 TM3S• Safety modules are connected

  • Register value 103 – 65534: RESERVED

  • Register value 65535: Default value (No error)

15062

1st Error - Module and channel

RO

  • [Bits 0 – 4] Channel index (Value range: 0 – 31)

  • [Bits 5 – 7] Reserved

  • [Bit 8] 0 = Output, 1 = Input

  • [Bit 9] 0 = Channel error, 1 = Module error

  • [Bits 10 – 11] Reserved

  • [Bits 12 – 15] Module index (Value range: 0 – 13)

Module error is applicable to error code 13, 17, 18, 101 and 102.

Examples:

1st physical module, 3rd physical output channel = 0002 hex

4th physical module, 3rd physical input channel = 3102 hex

5th physical module, 4th physical output channel = 4003 hex

14th physical module, 32nd physical input channel = D11F hex

8th physical module, Module error = 7200 hex

15063-15080

2nd to 10th Error - Code, and Error - Module and channel

RO

See registers values Error Code and Error - Module and channel, above.

15081-15099

Reserved

RO

The registers are reserved and the value is 0.

This table describes the configuration registers division:

Address

Description

15100 - 15199

Configuration parameters of TM3 module at slot number 0

15200 - 15299

Configuration parameters of TM3 module at slot number 1

15300 - 15399

Configuration parameters of TM3 module at slot number 2

15400 - 15499

Configuration parameters of TM3 module at slot number 3

15500 - 15599

Configuration parameters of TM3 module at slot number 4

15600 - 15699

Configuration parameters of TM3 module at slot number 5

15700 - 15799

Configuration parameters of TM3 module at slot number 6

15800 - 15899

Configuration parameters of TM3 module at slot number 7

15900 - 15999

Configuration parameters of TM3 module at slot number 8

16000 - 16099

Configuration parameters of TM3 module at slot number 9

16100 - 16199

Configuration parameters of TM3 module at slot number 10

16200 - 16299

Configuration parameters of TM3 module at slot number 11

16300 - 16399

Configuration parameters of TM3 module at slot number 12

16400 - 16499

Configuration parameters of TM3 module at slot number 13

For each section:

Address Offset

Description

Access

Comments

1XY00

Module Type

RO

Module ID of TM3 module.

1XY01

Number of Configuration Parameters

RO

Depends on the module type. For example, “6” means addresses from [1XY08 - 1XY13] are available for configuration.

1XY02 - 1XY07

Reserved

RO

The registers are reserved and the value is 0.

1XY08 - 1XY99

Specific Configuration Parameters

RW

For specific parameter configuration FFFF hex = the register is not available or invalid for modification.

NOTE: XY indicates the slot to which module is connected. 51 ≤ XY ≤ 64.

Example: For the first module, “Module Type” is at address 15100 and the 14th module is at address 16400.

How to Configure: TM3 Module Specific Registers

Module Type

Module ID (Read only 1XY00)

Configuration Size (Read only 1XY01)

(Read/Write Memory starts from 1XY08)

TM3DI8 / TM3DI8G

132

9

TM3DI8A

132

0

TM3DI16 / TM3DI16G, TM3DI16K

128

17

TM3DI32K

130

33

TM3DQ8R / TM3DQ8RG, TM3DQ8T / TM3DQ8TG, TM3DQ8U / TM3DQ8UG

133

17

TM3DQ16R / TM3DQ16RG, TM3DQ16T / TM3DQ16TG, TM3DQ16TK, TM3DQ16U / TM3DQ16UG, TM3DQ16UK

129

33

TM3DQ32TK, TM3DQ32UK

131

65

TM3DM8R / TM3DM8RG

134

13

TM3DM24R / TM3DM24RG

135

33

TM3AI2H / TM3AI2HG

192

11

TM3AI4 / TM3AI4G

193

21

TM3AI8 / TM3AI8G

194

41

TM3TI4 / TM3TI4G

199

25

TM3TI4D / TM3TI4DG

203

25

TM3TI8T / TM3TI8TG

200

89

TM3AQ2 / TM3AQ2G

195

9

TM3AQ4 / TM3AQ4G

196

17

TM3AM6 / TM3AM6G

197

29

TM3TM3 / TM3TM3G

198

17

TM3SAC5R / TM3SAC5RG

146

0

TM3SAF5R / TM3SAF5RG

145

0

TM3SAFL5R / TM3SAFL5RG

147

0

TM3SAK6R / TM3SAK6RG

144

0

TM3XTYS4

136

0

How to Configure: Example

This graphic shows the configuration for a TM3 bus coupler and a TM3TI4G:

This table shows the Modbus registers to write:

TM3TI4/G

Address

Value

Description

Ch 0 - type

15108

1

0 – 10 V

Ch 0 - Scope

15109

1

Unit in Normal

Ch 0 - Minimum

15110

0

Minimum

Ch 0 - Maximum

15111

8000

Maximum

Ch 0 - Input filter

15112

5

50 ms filter time

Ch 0 - Sampling

15113

0

100 ms sampling time

Ch 1 - type

15114

7

K Thermocouple

Ch 1 - Scope

15115

2

Unit in Celsius

Ch 1 - Minimum

15116

63536

Minimum (63536 equal to -2000 in signed value)

Ch 1 - Maximum

15117

13000

Maximum

Ch 1 - Input filter

15118

1

10 ms filter time

Ch 1 - Sampling

15119

0

100 ms sampling time

Modbus Command done using “Write Single Register”

  • Address: 15000

  • Data bytes: [1]

Modbus Command done using “Write Multiple Registers”

  • Address: 15108

  • Number of registers: 12

  • Data bytes: [1, 1, 0, 8000, 5, 0, 7, 2, 63536, 13000, 1, 0]

Modbus Command done using “Write Single Register”

  • Address: 15000

  • Data bytes: [0]

Deleting Permanent Configuration

The configuration stored in the non-volatile memory can be deleted by using Modbus command. The following conditions are required:
  • The configuration through Modbus command is enabled

  • The connected modules are configurable through this command

  • The bus coupler is not in configuring state (see System State (register 932)), controlled by the Web server or updating the firmware.

To delete the configuration stored by using Modbus command:

Step

Action

1

Write FF hex to Register 15002.

2

Within 30 seconds, write 0 to Register 15002.

Result: The bus coupler attempts to delete the stored configuration.

NOTE: If 0 is not written in the register within 30 seconds, a timeout occurs and the stored configuration is not deleted. Register 15002 is reset to 0 by the bus coupler.

3

Verify the System State (register 932):

Result: The bus coupler state is in not configured state which indicates that the permanent configuration has been deleted successfully. The default values are filled in and the error registers are cleared.

Error Management

If the physical setup is not compatible, the register 15050 is set to 0. The configuration using Modbus commands cannot apply and the error is written in the log file. Incompatible physical setup includes the following scenarios:

  • One or more TM2 modules are present in the bus

  • One or more TM3X•HSC202• modules are present in the bus

  • More than 10 safety modules are present in the bus

When the module configuration registers are written, the values are not validated until the configuration is applied. If an error is detected during the validation, the details about the first 10 errors (error code, module index and channel) are indicated in the registers 15061...15080. Validation stops after the first 10 errors. These 10 errors are logged in the log file. The default values for error registers 15061...15080 are FFFF hex.

During validation, if an analog channel type is set as Not Used, the subsequent register values associated with this channel are automatically set to default values. Any values configured are ignored, and no errors are detected.

During validation, if the digital module functional level is set to 1, subsequent configurations associated with functional level 2 (Fallback, Filter) are set to default values. Any values configured are ignored, and no errors are detected.