The TM4ES4 Ethernet module provides:
An Ethernet interface to controller without an embedded Ethernet port.
A second Ethernet port to controller with an embedded Ethernet port.
The module is also an Ethernet switch.
This table describes the main characteristics of the TM4ES4 Ethernet communication module:
Main Characteristics |
Value |
---|---|
Standard |
Ethernet |
Connector type |
4 RJ45 connectors for Ethernet communication |
Protocols |
Ethernet Modbus TCP Client/Server, Ethernet/IP Adapter, UDP, TCP, SNMP, OPC UA server and EcoStruxure Machine Expert. |
Grounding |
1 screw for functional ground connection |
Transfer rate |
100 Mbit/s maximum |
This table presents the TM4ES4 Ethernet features provided to controllers:
Controller |
Additional Ethernet Interface |
Ethernet Switch |
---|---|---|
TM241C24• |
Yes, one Ethernet port to connect to either the control network or the device network |
Yes |
TM241C40• |
||
TM241CE24• |
Yes, one Ethernet port to connect to the control network. The Ethernet port embedded on the logic controller connects to the device network. |
Yes |
TM241CEC24• |
||
TM241CE40• |
||
TM251MESE |
No |
Yes |
TM251MESC |
The following figure shows an architecture example to connect a controller to an Ethernet network:
The following figure shows the main elements of the TM4ES4 module:
Label |
Elements |
Refer to … |
---|---|---|
1 |
LED that displays the power supply status |
– |
2 |
4 Ethernet RJ45 connectors |
– |
3 |
Screw for functional ground connection |
|
4 |
Clip-on lock for 35 mm (1.38 in.) top hat section rail (DIN-rail) |
|
5 |
Connector for TM4 expansion modules (one on each side) |
– |
6 |
Locking device for attachment to the previous module |
– |
7 |
Clip for attachment to the previous module or the controller |
– |
The figure shows the TM4ES4 status LEDs:
The table shows the description the TM4ES4 status LED:
LED |
Color |
Status |
Description |
---|---|---|---|
PWR |
Green |
On |
Indicates that power is applied |
Off |
Indicates that power is removed |
The figure shows the RJ45 connector status LEDs:
The table describes the RJ45 connector status LED:
Label |
Description |
LED |
||
---|---|---|---|---|
Color |
Status |
Description |
||
1 |
Ethernet activity |
Green |
Off |
No activity |
On |
Transmitting or receiving data |
|||
2 |
Ethernet link |
Green/Yellow |
Off |
No link |
Solid yellow |
Link at 10 Mbit/s |
|||
Solid green |
Activity at 100 Mbit/s |