TM5CAI8O8CVL General Description

Presentation

The following figure shows the electronic modules of the TM5CAI8O8CVL:

G-SE-0015016.1.gif-high.gif

 

 

Designation

Refer to

1

Analog Input electronic module / 4 Analog Inputs

4AI ±10 V

2

Analog Input electronic module / 4 Analog Inputs

4AI 0-20 mA / 4-20 mA

3

Dummy Module

Dummy Module

4

Analog Output electronic module / 4 Analog Outputs

4AO ±10 V

5

Analog Output electronic module / 4 Analog Outputs

4AO 0-20 mA

General Characteristics

Warning_Color.gifWARNING

UNINTENDED EQUIPMENT OPERATION

Do not exceed any of the rated values specified in the environmental and electrical characteristics tables.

Failure to follow these instructions can result in death, serious injury, or equipment damage.

The following table provides the general characteristics of the TM5CAI8O8CVL module:

General characteristics

Rated power supply voltage

          Power supply source

24 Vdc

Connected to the 24 Vdc I/O power segment

Power supply range

20.4...28.8 Vdc

24 Vdc I/O power segment current draw

214 mA

TM5 Bus 5 Vdc current draw

50 mA

Power dissipation

5.25 W

Weight

250 g (8.82 oz)

Id code for firmware update

50663

See also Environmental Characteristics.