// function reDo() { if (innerWidth != origWidth || innerHeight != origHeight) location.reload(); } if ((parseInt(navigator.appVersion) == 4) && (navigator.appName == "Netscape")) { origWidth = innerWidth; origHeight = innerHeight; onresize = reDo; } onerror = null; //]]>
The following procedures describe the replacement of the telescopic axis as an example. The steps for the Telescopic Axis Double are similar.
CAUTION | |
---|---|
Step |
Action |
---|---|
1 |
Remove the three countersunk screws (2) at the lower universal joint, which are located on the underside of the parallel plate. ![]() |
2 |
Loosen the clamping bolt (1) at the upper universal joint. |
3 |
Remove the telescopic axis from the robot. |