IF_RobotConfigurationAdvanced - SetOrientationConvention (Method)

Overview

Type:

Method

Available as of:

V3.7.1.0

This chapter provides information on:

Description

With the method SetOrientationConvention(…), the orientation convention for the robot can be set. The method can only be called during the configuration phase, before the method ConfigDone(...) is called. If not the default convention ZYX is used for the robot.

The set orientation convention is applied to:

  • The orientation feedback

  • The orientation inputs of move commands (for example, MoveSync, MoveAsync for components OrientationX...OrientationZ).

  • The conversion methods TransformOrientation and TransformPose. In this case, the inputs are interpreted in the selected convention and the return values are also provided according to the selected convention.

The active convention is returned by the feedback IF_RobotFeedback.etOrientationConvention.

If an orientation must be converted from or to the set convention, the function [GEM.FC_OrientationToOrientation] can be used.

Interface

Input

Data type

Description

i_etValue

ET_OrientationConvention

Orientation convention for the robot.

Output

Data type

Description

q_etDiag

GD.ET_Diag

General library-independent statement on the diagnostic.

A value not equal to GD.ET_Diag.Ok corresponds to a diagnostic message.

q_etDiagExt

ET_DiagExt

POU-specific output on the diagnostic.

q_etDiag = ET_Diag.Ok -> Status message

q_etDiag <> ET_Diag.Ok -> Diagnostic message

q_sMsg

STRING[80]

Event-triggered message that gives additional information on the diagnostic state.

Diagnostic Messages

q_etDiag

q_etDiagExt

Enumeration value

Description

OK

Ok

0

Ok

ExecutionAborted

ConfigurationAlreadyCompleted

105

The configuration is already completed.

InputParameterInvalid

OrientationConventionInvalid

168

The orientation convention is invalid.

ConfigurationAlreadyCompleted

Enumeration name:

ConfigurationAlreadyCompleted

Enumeration value:

105

Description:

The configuration is already completed.

Issue

Cause

Solution

The orientation convention was not set successfully.

The method ConfigDone( ) was already called successfully.

Ensure that the method SetOrientationConvention() is called before the method ConfigDone is called.

Ok

Enumeration name:

Ok

Enumeration value:

0

Description:

Ok

The configuration of the orientation convention for the selected robot component was successful.

OrientationConventionInvalid

Enumeration name:

OrientationConventionInvalid

Enumeration value:

168

Description:

The orientation convention is invalid.

Issue

Cause

Solution

The orientation convention was not set successfully.

The value provided at the input i_etValue is invalid.

Ensure that a valid value is transferred at the input i_etValue.

Valid values are:

  • ET_OrientationConvention.XYZ

  • ET_OrientationConvention.ZYX

  • ET_OrientationConvention.ZXY

For further information, refer to ET_OrientationConvention.