Type: |
Function block |
Available as of: |
V2.11.0.0 |
Inherits from: |
– |
This chapter provides information on:
The function block allows you an efficient means to perform a calibration of a P-Series robot. Instead of calling every method for the calibration, you can perform a calibration by selecting the desired mode with the inputs and start the calibration.
For further information, refer to Using the Library – Calibration.
Input |
Data type |
Description |
---|---|---|
i_xEnable |
BOOL |
TRUE: Enable the function block. |
i_xExecute |
BOOL |
TRUE: Start the calibration, selected with the input i_etMode. This input must be set until calibration is done (q_xDone). |
i_ifCalibration |
Interface for the calibration. |
|
i_etMode |
Selects the calibration mode. |
|
i_etAxis |
Selects the axis for the calibration. |
|
i_alrAuxAxEncoderValue |
ARRAY[ROB.ET_RobotComponent.AuxAx1..ROB.ET_RobotComponent.AuxAx10] OF LREAL |
Array of values to write on the AuxAx. |
i_xDiagQuit |
BOOL |
A rising edge FALSE -> TRUE cancels an active exception of the FB. |
Output |
Data type |
Description |
---|---|---|
q_xRequest |
BOOL |
TRUE: The function block needs the calibration-interface at the input to work. FALSE: The function block doesn’t need the calibration-interface anymore. |
q_xActive |
BOOL |
TRUE: The function block is active. FALSE: The function block is not active, inputs are ignored. |
q_xReady |
BOOL |
TRUE: The function block is ready to execute calibration. FALSE: The function block is not ready for calibration, waiting for calibration-interface. |
q_xBusy |
BOOL |
TRUE: The function block is busy, a calibration is active. |
q_xDone |
BOOL |
TRUE: The selected calibration is done. |
q_xException |
BOOL |
TRUE: There was/is an exception, set i_xDiagQuit to reset an active exception. |
q_etDiag |
General library-independent statement on the diagnostic. A value not equal to ET_Diag.Ok corresponds to a diagnostic message. |
|
q_etDiagExt |
POU-specific output for the diagnostic. q_etDiag = ET_Diag.Ok -> Status message q_etDiag <> ET_Diag.Ok -> Diagnostic message |
|
q_sMsg |
STRING[80] |
Event-triggered message that gives additional information on the diagnostic state. |
q_etDiag |
q_etDiagExt |
Enumeration value |
Description |
---|---|---|---|
OK |
Ok |
0 |
Successful |
OK |
Initializing |
7 |
Initializing. |
OK |
WaitUntilDisabled |
8 |
Wait until disabled. |
OK |
CalibrationWaitForResetStartStop |
107 |
Calibration waits for a reset. |
OK |
Disabled |
6 |
Disabled. |
ExecutionAborted |
CalibrationAborted |
106 |
Calibration has been aborted. |
InputParameterInvalid |
UnexpectedFeedback |
9 |
The feedback is incorrect. |
InputParameterInvalid |
CalibrationModeInvalid |
105 |
The CalibrationMode is invalid. |
DriveConditionInvalid |
RobotIsActive |
12 |
The robot is active. |
Additionally to the diagnostic messages above, the diagnostic messages described for IF_RobotPSeriesCalibration may occur as the methods are called within the function block. Refer to Diagnostic Messages.
Enumeration name: |
Initializing |
Enumeration value: |
7 |
Description: |
Initializing. |
Calibration is initializing.
Enumeration name: |
WaitUntilDisabled |
Enumeration value: |
8 |
Description: |
Wait until disabled. |
The function block is disabled. All internal states are reset and connected resources (for example axes) are transferred to a defined safe state.
Enumeration name: |
CalibrationWaitForResetStartStop |
Enumeration value: |
107 |
Description: |
Calibration waits for a reset. |
Issue |
Cause |
Solution |
---|---|---|
FB_Calibration waits for a reset. |
At least one of the inputs i_xStartCalibration and i_xStopCalibration is set to TRUE. |
Set the i_xStartCalibration and i_xStopCalibration to FALSE. |
Enumeration name: |
Disabled |
Enumeration value: |
6 |
Description: |
Disabled. |
The function block is disabled.
Enumeration name: |
CalibrationAborted |
Enumeration value: |
106 |
Description: |
Calibration has been aborted. |
The calibration was stopped and the function block is disabled.
Enumeration name: |
UnexpectedFeedback |
Enumeration value: |
9 |
Description: |
The feedback is incorrect. |
Issue |
Cause |
Solution |
---|---|---|
No Interface is attached to the input i_ifCalibration. |
i_ifCalibration contains no valid interface. |
Ensure that i_ifCalibration contains a valid interface. |
Enumeration name: |
CalibrationModeInvalid |
Enumeration value: |
105 |
Description: |
The CalibrationMode is invalid. |
Issue |
Cause |
Solution |
---|---|---|
No CalibrationMode is selected. |
i_etSelectCalibrationMode contains no CalibrationMode. |
Ensure that i_etSelectCalibrationMode contains a valid CalibrationMode. |