// function reDo() { if (innerWidth != origWidth || innerHeight != origHeight) location.reload(); } if ((parseInt(navigator.appVersion) == 4) && (navigator.appName == "Netscape")) { origWidth = innerWidth; origHeight = innerHeight; onresize = reDo; } onerror = null; //]]>
When the robot is operated for the first time, there is a risk of unintended equipment operation caused by possible wiring errors, improper mounting and fastening, or unsuitable parameters.
WARNING | |
---|---|
If the motor power supply is disabled unintentionally, for example as a result of power interruption, errors or functions, the motor is no longer decelerated in a controlled way.
WARNING | |
---|---|
The metal surfaces of the robot may exceed 70 °C (158 °F) during operation.
WARNING | |
---|---|
For further information, refer to Hot Surfaces.
Step |
Action |
---|---|
1 |
Verify the calibration and motor direction and verify the coordinate system. |
2 |
Comply with the instructions provided in the manual of the motor used and in the manual of the drives used. |
3 |
Verify that the load conforms to the specified payloads for the robot before operating the robot. |
4 |
Limit the maximum torque of the motor in accordance with the maximum drive torque of the robot. |
5 |
Perform initial tests at reduced velocity. |
6 |
Verify that the ambient conditions conform to the appropriate specified conditions for the robot. |