Variable |
Data type |
Description |
---|---|---|
ifMaster |
SystemConfigurationItf.IF_Master |
Interface of the master for this station. The following types of masters are supported: Physical and virtual axes, SINCOS and incremental encoder. |
lrMasterPeriod |
LREAL |
Period in which the master moves. |
lrSynchronStart |
LREAL |
Path for acceleration to master velocity. |
lrSynchronEnd |
LREAL |
Path for deceleration from master velocity to stop. |
lencHelp |
SystemConfiguration.L_ENC |
Logical auxiliary encoder. (Must be used) |
lrStartDelayDistance |
LREAL |
Distance between the Touchprobe sensor and the transfer point to the train. |
etLawOfMotion |
Law of motion by means of which the train moves. The available laws are: ModAccTr: modified acceleration trapezoid InclSin: inclined sine line SystemCam: system or user-defined profile. |
|
diUserCamId |
DINT |
ProfileId of a user-defined Cam profile. Only effective if etLawOfMotion = SystemCam. |
lrMinProductLength |
LREAL |
Minimum length in units of the master where the Touchprobe sensor must be covered so that a product is detected as valid. |
lrLockOutDistance |
LREAL |
After a product is detected as valid, the Touchprobe sensor is switched off for the lrLockOutDistance. |
etEventTrigger |
Enumeration which defines how the start signals for the synchronous station are generated. The following options are possible: StartOnSignal: Start signals come from the Touchprobe sensor or from the bit xStart. SyncToPhase: Start signals are automatically generated to the specified phase lrPhase of the respective cycle. MasterSelectPos: Start signals are generated if the Touchprobe sensor on lrMasterSelectPos is covered. The start takes place on lrPhase. |
|
lrPhase |
LREAL |
Phase in the master period on which the product arrives in the mode etEventTrigger = MasterSelectPos. In the mode etEventTrigger = SyncToPhase, it is the phase where the product is to be stored on the master belt. |
lrMasterSelectPos |
LREAL |
The point in the master period where the Touchprobe input is queried. If a product is available at this point then a step is executed; if no products are available, then no step is executed. |
stDepartureMove |
Motion parameter or the departure from this station to the next. See ST_Movement. The parameters are adopted when the next train departs. |
|
uiSyncStepsPreStation |
UINT |
The steps which the train travels synchronously before it enters into the station and starts loading / unloading. |
lrGearFactor |
LREAL |
Indicates the gear factor between encoder and trains. If a value greater than 1 is selected, the trains move faster than the encoder by the factor lrGearFactor. |
lrEndOfSyncPhaseOffset |
LREAL |
Indicates an offset before the end of the synchronous phase of a step from where synchrony should be terminated and a compensating cam should be started. |
xSafeArrival |
BOOL |
FALSE: Default value TRUE: Reduces internal collision prevention threshold. Refer to the hazard message below. |
xOverwriteMasterVelocity |
BOOL |
FALSE: Default value TRUE: User-defined velocity (ST_Synchron.lrUserDefinedMasterVelocity) is used for synchronous master. Refer to the hazard message below. |
lrUserDefinedMasterVelocity |
LREAL |
Velocity for synchronous master of this station. This value is only adopted if ST_Synchron.xOverwriteMasterVelocity = TRUE. Refer to the hazard message below. |
WARNING | |
---|---|