Installation Quick Start Guide

Introduction

This section provides a summary of the installation process covered in detail throughout the rest of this chapter. The information is presented in generalized steps which convey each of the operations that are required in the installation process. Each step is accompanied by a reference that locates the detailed information associated with it.

The installation process is divided into three phases described below.

Installation-Phase 1

In the first phase of the installation, you install the DIN rail, the Sercos III Bus Interface and any bus bases for any expansion modules that may be part of your TM5 System configuration:

Step

Action

Refer to

1

Develop an installation plan that covers all aspects of the installation.

Making a Plan

2

Fasten the DIN rail to the mounting plate of the enclosure.

DIN Rail Installation

3

For distributed configuration install the Sercos III Bus Interface at the first (leftmost) location on the rail.

NOTE: In case of vertical installation the Sercos III Bus Interface must be at the lowest location and secured.

Refer to Acceptable Mounting positions.

NOTE: Go to Installation-Phase 2 if there are no expansion modules.

Controller Installation or Sercos III Bus Interface Installation

4

Determine the left-to-right arrangement of the expansion modules on the rail.

5

Attach the bus base (for slices) and compact I/O to the DIN rail in accordance with your expansion modules layout, working left to right from the Sercos III Bus Interface.

Mounting the Bus Bases

or Compact I/O Installation

6

Optional: Assign the module addresses in accordance with your expansion modules layout.

Addressing

Installation-Phase 2

In the second phase of the installation, you install the electronic modules and terminal blocks with or without coding:

Step

Action

For Details, see

1

Develop a coding scheme for the electronic modules that matches the expansion modules layout.

NOTE: The safety-related I/O slices do not support the coding of the electronic modules.

Coding the TM5 System

2

Install the electronic modules in their bus bases in accordance with your slice layout.

NOTE: To install a compact I/O block, remove the terminal block from the preceding device (controller, power distribution or I/O slice), then install the compact I/O block.

Refer to Mounting positions.

Inserting the Electronic Module

3

Install a left bus base locking plate to the first slice of each remote configuration.

Mounting the Left Bus Base Locking Plate

4

Install a right bus base locking plate to the rightmost expansion module of each configuration.

Mounting the Right Bus Base Locking Plate

5

Mount the terminal blocks in accordance with your expansion modules layout.

Mounting the Terminal Blocks

Installation-Phase 3

In the final phase, you install cable ducts, connect all grounding points, make the necessary signal and power connections, and commission your TM5 System.

Step

Action

For Details, see

1

Install the TM2XMTGB grounding plate.

Grounding the TM5 System

2

Install cable ducts, conduits and any wiring harnesses.

3

Make Functional Ground (FE) connections.

Functional Ground (FE) Cable Shielding

4

Make Protective Ground (PE) connections.

Protective Ground (PE) Cable Shielding

5

Make the field wiring connections.

Specific Hardware Guides

6

Make the power connections.

Wiring the Power Supply

7

Reduce stress on the wires with adequate cable ties.

TM5 Strain Relief Using Cable Tie

8

Commission the TM5 System.

Configuring the TM5 System (refer to your controller programming guide)