IF_RobotConfigurationAdvanced - GetTrackingParameters (Method)
Type: |
Method |
Available as of: |
V2.14.0.0 |
This chapter provides information on:
oTask
Retrieve a set of parameters from a specific tracking system.
With the method GetTrackingParameters(…), a set of parameters can be retrieved from a tracking system.
Also refer to Minimizing the Influence of a Tracking System on the Trajectory of a Robot.
Input |
Data type |
Description |
---|---|---|
i_etTrackingSystem |
Tracking system from which the parameters should be retrieved. Valid value: Identifier of a configured tracking system. |
Output |
Data type |
Description |
---|---|---|
q_etDiag |
General library-independent statement on the diagnostic. A value not equal to GD.ET_Diag.Ok corresponds to a diagnostic message. |
|
q_etDiagExt |
POU-specific output on the diagnostic. q_etDiag = ET_Diag.Ok -> Status message q_etDiag <> ET_Diag.Ok -> Diagnostic message |
|
q_sMsg |
STRING[80] |
Event-triggered message that gives additional information on the diagnostic state. |
q_stParameters |
Parameters that should be retrieved from the tracking system transferred at input i_etTrackingSystem. |
q_etDiag |
q_etDiagExt |
Enumeration value |
Description |
---|---|---|---|
OK |
0 |
Ok |
|
InputParameterInvalid |
117 |
The coordinate system is invalid. |
|
InputParameterInvalid |
172 |
The coordinate system is not configured. |
|
UnexpectedProgramBehavior |
13 |
A feedback value was invalid. |
Enumeration name: |
CoordinateSystemInvalid |
Enumeration value: |
117 |
Description: |
The coordinate system is invalid. |
Issue |
Cause |
Solution |
---|---|---|
Retrieving the tracking parameters was unsuccessful. |
The value transferred at the input i_etTrackingSystem does not represent a tracking system. |
Verify that at the input i_etTrackingSystem a configured tracking system is transferred, and correct if necessary. |
Enumeration name: |
CoordinateSystemNotConfigured |
Enumeration value: |
172 |
Description: |
The coordinate system is not configured. |
Issue |
Cause |
Solution |
---|---|---|
Retrieving the tracking parameters was unsuccessful. |
The value transferred at the input i_etTrackingSystem does not represent a configured tracking system. |
Verify that at the input i_etTrackingSystem a configured tracking system is transferred, and correct if necessary. |
Enumeration name: |
Ok |
Enumeration value: |
0 |
Description: |
Ok |
Retrieving the tracking parameters was successful.
Enumeration name: |
UnexpectedFeedback |
Enumeration value: |
13 |
Description: |
A feedback value was invalid. |
Retrieving the tracking parameters was unsuccessful. A feedback value was invalid.