PLC_R: Controller Read-Only System Variables
Library name: PLCSystemBase
Namespace: PLCSystemBase
This table describes the parameters of the PLC_R system variable (PLC_R_STRUCT type):
|
Modbus Address (1) |
Var Name |
Type |
Comment |
|---|---|---|---|
|
60000 |
i_wVendorID |
Controller Vendor ID. 101A hex = Schneider Electric |
|
|
60001 |
i_wProductID |
WORD |
Controller Reference ID. NOTE: Vendor ID and Reference ID are the components of the Target ID of the controller displayed in the communication settings view (Target ID = 101A XXXX hex). |
|
60002 |
i_dwSerialNumber |
Controller Serial Number |
|
|
60004 |
i_byFirmVersion |
Controller Firmware Version [aa.bb.cc.dd]: oi_byFirmVersion[0] = aa o... oi_byFirmVersion[3] = dd |
|
|
60006 |
i_byBootVersion |
ARRAY[0..3] OF BYTE |
Controller Boot Version [aa.bb.cc.dd]: oi_byBootVersion[0] = aa o... oi_byBootVersion[3] = dd |
|
60008 |
i_dwHardVersion |
DWORD |
Controller Hardware Version. |
|
60010 |
i_dwChipVersion |
DWORD |
Controller Coprocessor Version. |
|
60012 |
i_wStatus |
State of the controller. |
|
|
60013 |
i_wBootProjectStatus |
Returns information about the boot application stored in FLASH memory. |
|
|
60014 |
i_wLastStopCause |
Cause of the last transition from RUN to another state. |
|
|
60015 |
i_wLastApplicationError |
Cause of the last controller exception. |
|
|
60016 |
i_lwSystemFault_1 |
Bit field FFFF FFFF FFFF FFFF hex indicates no error detected. A bit at low level (0) means that an error has been detected: obit 0 = Expert I/O error detected obit 1 = I/O bus error detected obit 2 = Ethernet IF1 error detected obit 3 = Ethernet IF2 error detected obit 4 = Serial 1 in overcurrent error detected obit 5 = Serial 2 in overcurrent error detected obit 6 = CAN 1 error detected obit 7 = Reserved obit 8 = Reserved obit 9 = Communication bus error detected obit 10 = SD Card error detected obit 11 = Firewall error detected obit 12 = DHCPS/FDR server error detected obit 13 = OPC UA server error detected obit 14 = Communication bus error detected obit 15 = Communication bus health error detected obit 16 = Ethernet IF2 Ring root error detected obit 17 = Encoder power supply error detected obit 18 = Encoder communication error detected obit 19 = TMSES4 IF1 configuration error detected obit 20 = TMSES4 IF2 configuration error detected obit 21 = TMSES4 IF3 configuration error detected |
|
|
60020 |
i_lwSystemFault_2 |
LWORD |
Bit field FFFF hex indicates no error detected. If i_wIOStatus1 = PLC_R_IO_SHORTCUT_FAULT, the meaning of i_lwSystemFault_2 is: obit 0 = 0: short-circuit detected in output group 0 (Q0...Q1) obit 1 = 0: short-circuit detected in output group 1 (Q2...Q3) obit 2 = 0: short-circuit detected in output group 2 (Q4...Q7) obit 3 = 0: short-circuit detected in output group 3 (Q8...Q11) obit 4 = 0: short-circuit detected in output group 4 (Q12...Q15) |
|
60024 |
i_wIOStatus1 |
Embedded Expert I/O status. |
|
|
60025 |
i_wIOStatus2 |
TM3 I/O status. |
|
|
60026 |
i_wClockBatterystatus |
WORD |
Status of the battery of the RTC: 100 = Battery fully charged |
|
60028 |
i_dwAppliSignature1 |
DWORD |
First DWORD of 4 DWORD signature (16 bytes total). The application signature is generated by the software during build. |
|
60030 |
i_dwAppliSignature2 |
DWORD |
Second DWORD of 4 DWORD signature (16 bytes total). The application signature is generated by the software during build. |
|
60032 |
i_dwAppliSignature3 |
DWORD |
Third DWORD of 4 DWORD signature (16 bytes total). The application signature is generated by the software during build. |
|
60034 |
i_dwAppliSignature4 |
DWORD |
Fourth DWORD of 4 DWORD signature (16 bytes total). The application signature is generated by the software during build. |
|
(1) Not accessible through the application as %MW. |
|||
|
n/a |
i_sVendorName |
STRING(31) |
Name of the vendor: “Schneider Electric”. |
|
n/a |
i_sProductRef |
STRING(31) |
Reference of the controller. |
|
n/a |
i_sNodeName |
STRING(99) |
Node name on EcoStruxure Machine Expert Network. |
|
n/a |
i_dwLastStopTime |
DWORD |
The time of the last detected STOP in seconds beginning with January 1, 1970 at 00:00 UTC. |
|
n/a |
i_dwLastPowerOffDate |
DWORD |
The date and time of the last detected power off in seconds beginning with January 1, 1970 at 00:00 UTC. NOTE: Convert this value into date and time by using the function SysTimeRtcConvertUtcToDate. For more information about Time and Date conversion, refer to the Systime Library Guide. |
|
n/a |
i_uiEventsCounter |
Number of external events detected on inputs configured for external event detection since the last cold start. Reset by a Cold Start or by the PLC_W.q_wResetCounterEvent command. |
|
|
n/a |
i_wTerminalPortStatus |
Status of the USB Programming Port (USB Mini-B). |
|
|
n/a |
i_wSdCardStatus |
Status of the SD card. |
|
|
n/a |
i_wUsrFreeFileHdl |
WORD |
Number of available File Handles. A File Handle is the resource allocated by the system when you open a file. |
|
n/a |
i_udiUsrFsTotalBytes |
User FileSystem total memory size (in bytes). It is the size of the flash memory for the directory "/usr/". |
|
|
n/a |
i_udiUsrFsFreeBytes |
UDINT |
User FileSystem free memory size (in bytes). |
|
n/a |
i_uiTM3BusState |
TM3 bus state. i_uiTM3BusState can have the following values: o1: TM3_CONF_ERROR Configuration mismatch between physical configuration and EcoStruxure Machine Expert configuration. o3: TM3_OK Physical configuration matches EcoStruxure Machine Expert configuration. o4: TM3_POWER_SUPPLY_ERROR TM3 bus is not powered (for example when the controller is powered by USB). |
|
|
n/a |
i_ExpertIO_RunStop_Input |
BYTE |
Run/Stop input location is: o16...FF hex if the expert I/O is not configured o0 for %IX0.0 o1 for %IX0.1 o2 for %IX0.2 o...and so on. |
|
n/a |
i_x10msClk |
BOOL |
TimeBase bit of 10 ms. This variable is toggling On/Off with period = 10 ms. The value toggles when the controller is in STOPPED and in RUN state. |
|
n/a |
i_x100msClk |
BOOL |
TimeBase bit of 100 ms. This variable is toggling On/Off with period = 100 ms. The value toggles when the controller is in STOPPED and in RUN state. |
|
n/a |
i_x1sClk |
BOOL |
TimeBase bit of 1 s. This variable is toggling On/Off with period = 1 s. The value toggles when the controller is in STOPPED and in RUN state. |
NOTE: n/a means that there is no pre-defined Modbus address mapping for this system variable.