|
Type |
EF |
|
Offline editable |
Yes |
|
Devices supporting the parameter |
OnBoard I/O |
|
Traceable |
Yes |
Defines the functionality of a field input.
|
Value |
Data type |
Meaning |
|---|---|---|
|
Input / 0 |
DINT |
Only the static state of the input (Value parameter) can be queried. |
|
Touchprobe / 1 |
DINT |
The touchprobe function is activated. This functionality latches a Position value by an edge at the field input with a high time resolution. See also the CaptureState, CaptureOk, CaptureValue, and SensorDelay parameters. |
|
Fast counter / 2 |
DINT |
The impulse counter function is activated. This functionality is able to count pulses at a field input. See also CounterState, CounterValue, CounterStart, and CounterEdge. |
NOTE: Modifications to the parameter are only applied during the Sercos phase up (communication phase 0 => communication phase 4).
NOTE: The first measured input (TP_0) is assigned to IO_0 and the second is assigned to IO_1.