|
|
|
FIRE HAZARD |
|
Use cable sizes that meet the I/O channel and power supply voltage and current ratings. |
|
Failure to follow these instructions will result in death or serious injury. |
|
|
|
UNINTENDED EQUIPMENT OPERATION |
|
Do not exceed any of the rated values specified in the environmental and electrical characteristics tables. |
|
Failure to follow these instructions can result in death, serious injury, or equipment damage. |
The table below describes the general characteristics of the TM7SPS1A block:
|
General Characteristics |
|
|---|---|
|
Rated power supply voltage |
24 Vdc |
|
Power supply range |
18...30 Vdc |
|
Rated input current |
750 mA |
|
Protection |
Internal fuse not replaceable |
|
Power dissipation |
3 W maximum |
|
Weight |
190 g (6.7 oz) |
See also Environmental Characteristics.
The table below describes the output characteristics of the TM7SPS1A block:
|
Output Characteristics |
|
|---|---|
|
Rated output power |
15 W |
|
Rated output voltage |
20 Vdc |
|
Output current |
750 mA maximum |
|
Internal protection |
Overload and short circuit |
|
Power Supply Outage |
5 ms minimum at 24 Vdc input voltage and maximum output current |
|
Parallel operation |
Yes, protection with redundancy during parallel operation of multiple PDBs |
|
Redundant operation |
Yes, if connected to the same input power supply |