General View

Overview

The General view menu allows you to monitor up to eight selected devices through summarized information.

There are two display modes:

oIcon

oList

Switch between display modes by pressing the corresponding icon in the lower right corner of the screen.

From this menu, you can reach the Device view screens of the monitored devices:

oDevice view for ComPact, PowerPact, MasterPact circuit breakers.

oDevice view for Acti9 Smartlink devices.

Icon Mode

G-SE-0020009.3.gif-high.gif

 

 

In the icon mode, the eight devices are displayed on one screen, each one by an icon.

To reach a Device view, press the corresponding icon.

NOTE: If only one device is discovered, the display, skips the General view and displays the Device view of the discovered device.

List Mode

G-SE-0020010.5.gif-high.gif

 

 

In the list mode, four devices are displayed per screen, one per line.

To reach Device view, press G-SE-0019653.1.gif-high.gif on the corresponding line.

Locating Intelligent Modular Units

The FDM128 display enables you to identify a circuit breaker that is part of a monitored intelligent modular unit (IMU), by making its MicroLogic trip unit or FDM121 display blink.

NOTE: A modular unit is a mechanical and electrical assembly containing one or more products that perform a function in a switchboard (incoming protection, motor command, and control). An IMU is a circuit breaker in which internal communicating components and external ULP modules are connected to one IFM, IFE, or EIFE interface. An example of internal communicating component is the MicroLogic trip unit. Examples of external ULP modules are the FDM121 display or the I/O module.

To locate an IMU:

Step

Action

1

From the General view, in list mode, press G-SE-0038933.2.jpg.

The list of locatable IMU displays.

NOTE: If you do not perform any action on this screen for more than 25 minutes, you are redirected back to the General view screen.

2

From the General settings screen, press the G-SE-0038933.2_1.jpg corresponding to the device to locate.

The backlighting of the MicroLogic trip unit, or FDM121 display, or both if present, start blinking for around 15 seconds. During this time, G-SE-0038933.2_2.jpg also blinks on the FDM128 display.

Viewing Devices Updated Remotely

The FDM128 display can display the names of the circuit breakers and the name of the Acti9 Smartlink SI B, Acti9 Smartlink SI D, and Acti9 Smartlink Modbus that they are connected to. The names can be remotely updated using EcoStruxure Power Commission software. In this case, you have to refresh the displayed names to see the new names.

To refresh the display of names, press G-SE-0043125.1.gif-high.gif. A progress bar is displayed while the screen is refreshed.

In networks where names can be updated at anytime, it is recommended to refresh the FDM128 display periodically.

ERMS Status for MasterPact MTZ Circuit Breaker

The ERMS status is displayed in the General view for a MasterPact MTZ circuit breaker.

Icon Mode

G-SE-0073274.1.gif-high.gif

 

 

In the icon mode, the device with its ERMS mode engaged displays a blue ERMS message below the device icon.

To reach a Device view, press the corresponding icon.

List Mode

G-SE-0073275.1.gif-high.gif

 

 

In the list mode, the device with its ERMS mode engaged displays the Ir settings in blue.

To reach Device view, press G-SE-0019653.1.gif-high.gif on the corresponding line.

Device View

G-SE-0073824.1.gif-high.gif

 

 

In the Device view, the device with its ERMS mode engaged displays an ERMS message in the title bar.