Feature selection and design

This section provides an overview of the features and modules available in PME. It introduces the different functions, applications and modules and discusses dependencies and design considerations.

Use the links in the following tables to find the content you are looking for:

Software features:

Feature Details
Real-time Monitoring This includes the Diagrams, Trends, Dashboards, and Vista applications.
Alarm Management This includes the Alarm Viewer, the Alarm Annunciator, and Software Alarms.
Analytics and Visualization This includes the Dashboards and Reports applications.

Software modules:

Module Application
Backup Power Module design

Generator and Uninterruptible Power Supply (UPS) performance monitoring and reporting, including battery health.

Breaker Performance Module Design

Circuit breaker aging and breaker settings monitoring.

Capacity Management Module Design

Generator and Uninterruptible Power Supply (UPS) capacity monitoring and reporting. Includes transformer and UPS loss monitoring.

Energy Analysis Dashboard Module design

Gadgets for identifying consumption patterns and anomalies and for comparing different consumers over time.

Energy Analysis Reports Module design

Reports for energy consumption monitoring and modeling, including energy usage by process area or by product output.

Energy Billing Module design

Energy-based billing and reporting, including consumption monitoring and reporting at the branch circuit level.

Event Notification Module Design

Notifications of power system events via email, SMS, or SNMP.

Insulation Monitoring Module Design

Monitoring for isolated power systems, such as the ones found in hospital operating rooms.

Power Quality Performance Module Design

Analysis of power quality events and disturbances and their impact on the monitored system.