Operate
This 
Use the information in the following tables to find the content you are looking for.
By application or function:
| Application/Function | Function | 
|---|---|
| Alarms | View incidents, alarms, and events. Acknowledge alarms | 
| Dashboards | View high level ,historical and real-time data in gadgets. | 
| Diagrams | View low level, historical and real-time data in one-line and graphics diagrams. | 
| Reports | Run reports manually, or schedule automatic report generation. | 
| System integration | Use PME integrated with other EcoStruxure™ systems. | 
| Trends | View trends for real-time and historical data. | 
| Vista | Perform control actions in your power monitoring system, for example reset counters or activate device digital outputs. View low level, historical and real-time data in one-line and graphics diagrams. | 
| Web Applications | Access the Dashboards, Diagrams, Trends, Alarms, and Reports applications. Access Settings and configurations tools. View the alarm annunciator. | 
By software module:
| Module | Application | 
|---|---|
| Backup Power Module operation | Generator and Uninterruptible Power Supply (UPS) performance monitoring and reporting, including battery health. | 
| Breaker Performance Module operation | Circuit breaker aging and breaker settings monitoring. | 
| Capacity Management Module operation | Generator and Uninterruptible Power Supply (UPS) capacity monitoring and reporting. Includes transformer and UPS loss monitoring. | 
| Energy Analysis Dashboard Module operation | Gadgets for identifying consumption patterns and anomalies and for comparing different consumers over time. | 
| Energy Analysis Reports Module operation | Reports for energy consumption monitoring and modeling, including energy usage by process area or by product output. | 
| Energy Billing Module operation | Energy-based billing and reporting, including consumption monitoring and reporting at the branch circuit level. | 
| Event Notification Module operation | Notifications of power system events via email, SMS, or SNMP. | 
| Insulation Monitoring Module operation | Monitoring for isolated power systems, such as the ones found in hospital operating rooms. | 
| Power Quality Performance Module operation | Analysis of power quality events and disturbances and their impact on the monitored system. | 
References:
| Topic | Description | 
|---|---|
| Operation references | Links to reference information related to the content of the Operating chapter. |