Safety Logic Controller Description

Description

The LED indicators, buttons and switches are integrated to operate the Safety Logic Controller.

The following figure presents the operating and connection elements:

G-SE-0009542.2.gif-high.gif

 

 

Description

Refer to

1

Confirmation button

Confirming a Function

2

Selection switch

Description of the Selection Switch Functions

3

Logic processor

Logic Processor LED indicators

4

Sercos III interface

Sercos III interface

5

Integrated power supply

Integrated Power Supply

6

Sercos address switches

Sercos Address

7

Terminal block for Safety Logic Controller power supply

Safety-Related Terminal Block Presentation

8

Sercos III connection with 2 x RJ45

Sercos III RJ45 Ports

9

Memory key slot / slot cover

Safety Logic Controller Memory Key

These components enable you to perform the following operations:

omodule replacement

ofirmware update

omemory key replacement, including a possible transfer of module configuration from the previous memory key

osupport for the replacement of Safety Logic Controller