NOTICE |
INSUFFICIENT PART CLEARANCE |
Ensure that the protector cap does not touch the gearbox output shaft during assembly. |
Failure to follow these instructions can result in equipment damage. |
Step |
Action |
---|---|
1 |
Remove the lower arms and the upper arms. For further information, refer to Replacing the Lower Arms and Replacing the Upper Arms. |
2 |
Remove the 16 screws (1) and washers (2) and then remove the supporting ring (3), the protector cap (4), and the O-ring (5) from each of the three housing flanges. ![]()
|
3 |
Insert the new O-ring to the intended bevel edge of the new protector cap. |
4 |
Place the protector cap with the O-ring to the new supporting ring. |
5 |
Place the entire unit over the gearbox output shaft on the robot and fasten it with the new screws and the new sealing washers. NOTE: Ensure that the protector cap does not come into contact with the gearbox output shaft before tightening the screws. Tightening torque: 3.5 Nm (31 lbf-in) |
6 |
Mount the upper arms and the lower arms. For further information, refer to Replacing the Upper Arms and to Mounting the Lower Arms. |
7 |