General Description

Overview

The following illustration shows the different components of the LMC058LF424:

G-SE-0001421.2.gif

 

 

Designation / Description

Refer

1

LED status

Status LEDs

2

Ethernet port / Type RJ45

Ethernet Port

3

Serial line / Type RJ45 (RS232 or RS485)

Serial Line Port

4

USB programming port / For terminal connection to a programming PC (EcoStruxure Machine Expert)

USB Programming Port

5

USB host / For memory key management

USB Host Port

6

Battery

RTC Battery

7

CAN 0 port / Male Sub-D 9 CANopen master

CAN Ports

8

CAN 1 port / Male Sub-D 9 for CANmotion bus master or CANopen master

CAN Ports

9

Encoder interface connector / Female Sub-D HD 15-pin

Encoder Interface

10

Encoder interface switch / 3 positions (+5 V, OFF, +24V)

21

PCI slot

PCI Slots

22

31

Controller Power Distribution Module / For connecting external power supplies

Controller Power Distribution Module

41

Embedded Expert I/O modules / 5 fast inputs, 2 regular inputs, 2 fast outputs

Embedded Expert I/O

42

51

Embedded Regular input modules / 12 Digital inputs

Digital DI12DE

52

Embedded Regular output modules / 12 Digital outputs

Digital DO12TE

53

Embedded Regular input module / 4 Analog inputs (12-bit)

Analog AI4LE

Status LEDs

General Description

G-SE-0005205.1.gif

 

 

The following table describes the controller status LEDs:

Marking

Description

LED

Color

Description

RUN/MS

Module status

Green / Red

See RUN/MS status LED below

BATTERY

Battery status

Red

On when RTC battery needs to be replaced

APP0

Application LEDs

Green / Red

Managed by user application

APP1

The following table describes the RUN/MS status LED:

Status LED

Controller State

Prg Port Communication

Application Execution

Flashing green / red

BOOTING

No

No

Flashing red

INVALID OS

Restricted

No

Single flash green

EMPTY

Yes

No

Green ON

RUNNING

Yes

Yes

3 flash green

RUNNING with Breakpoint

Yes

Restricted

Flashing green

STOPPED

Restricted

No

Single flash red

HALT

Yes

No

Rapid flashing red

REBOOT after a hardware error has been detected

Yes

No (Empty)

Red ON

HALT after system error detected

No

No

OFF

No power

No

No

Green / with single flash red

RUNNING with external error detected

Or different Boot Project

Or no Boot Project

Yes

Yes

Flashing green / with single flash red

STOPPED with external error detected

Restricted

No

NOTE: For further details on controller states, refer to the Operating Mode discussion in the Programming Guide for your particular controller.

For further details on the following LEDs:

oEth LA, Eth ST and Eth NS, please refer to Ethernet Port - Status LEDs.

oUSB Host, please refer to USB Host Port - Status LED.

oMBS COM, please refer to Serial Line Port - Status LED.

oCAN0 STS and CAN1 STS, please refer to CAN Ports - Status LEDs.

Identifying the Logic Controller

The following illustration shows the LEDs on the front panel display:

G-SE-0024633.1.gif-high.gif

 

 

The LEDs flash when the logic controller is being identified. For more information, refer to EcoStruxure Machine Expert Programming Guide.

Controller states

The following table describes the controller states:

State

Description

BOOTING

The controller executes the boot firmware and its own internal self tests. It does not execute the application nor does it communicate. It then checks the checksum of the firmware and user application.

INVALID_OS

The Operating System is not valid. The controller can not execute an application. Communications are restricted.

EMPTY

The user application is not valid or a hardware error has been detected. The controller does not execute the application but it can communicate.

RUNNING

The controller executes the application.

STOPPED

The controller has a valid application that is stopped.

HALT

The controller has detected an application or system error and has ceased application execution.

NOTE: For further details on controller states, refer to the Operating Mode discussion in the Programming Guide for your particular controller.

Dimensions

The illustration below shows the external dimensions of the controller:

G-SE-0003668.2.gif

 

 

 

The following table describes the weight of the LMC058LF424:

Weight

LMC058LF424

770 g (24.7 oz)