The following diagnostic messages are generated depending on the device and the related temperature.
Diagnostic message |
Measuring point |
Temperature threshold |
||
---|---|---|---|---|
Lexium 52 |
Lexium 62* |
Lexium 62 ILM Drive Module |
||
Power stage of the drive |
95 °C / 203 °F 105 °C / 221 °F (72 A drive) |
95 °C / 203 °F 100 °C / 212 °F (130 A drive) |
100 °C / 212 °F |
|
Power stage of the drive |
85 °C / 185 °F 95 °C /203 °F (72 A drive) |
85 °C / 185 °F 90 °C / 194 °F (130 A drive) |
90 °C / 194 °F |
|
Control board of the device (drive or power supply) |
94 °C / 201 °F 85 °C / 185 °F (72 A drive) |
85 °C / 185 °F |
85 °C / 185 °F |
|
Control board of the device (drive or power supply) |
91 °C / 195 °F 82 °C / 179 °F (72 A drive) |
82 °C / 179 °F |
82 °C / 179 °F |
|
Rectifier of the power supply |
Not applicable. |
105 °C / 221 °F (power supply only) |
Not applicable. |
|
Rectifier of the power supply |
Not applicable. |
95 °C / 203 °F (power supply only) |
Not applicable. |
|
Motor temperature sensor or thermal model with encoder temperature |
Defined by motor type plate. |
Defined by motor type plate. |
Defined by motor type plate. |
|
Motor temperature sensor or thermal model with encoder temperature |
Defined by motor type plate. |
Defined by motor type plate. |
Defined by motor type plate. |
|
Motor encoder |
Defined by motor type plate. |
Defined by motor type plate. |
Defined by motor type plate. |
|
Machine encoder |
Not applicable. |
Defined by machine encoder type plate. (Lexium 62 Advanced Plus only) |
Not applicable. |
|
* This column is valid for Lexium 62 Power Supply, Lexium 62 Standard Drive, Lexium 62 Standard Plus Drive, and Lexium 62 Advanced Plus Drive. |