Feature selection and design
This section provides an overview of the features and modules available in PME. It introduces the different functions, applications and modules and discusses dependencies and design considerations.
Use the links in the following tables to find the content you are looking for:
Software features:
| Feature | Details |
|---|---|
| Real-time Monitoring | This includes the Diagrams, Trends, Dashboards, and Vista applications. |
| Alarm Management | This includes the Alarm Viewer, the Alarm Annunciator, and Software Alarms. |
| Analytics and Visualization | This includes the Dashboards and Reports applications. |
Software modules:
| Module | Application |
|---|---|
| Backup Power Module design |
Generator and Uninterruptible Power Supply (UPS) performance monitoring and reporting, including battery health. |
| Breaker Performance Module Design |
Circuit breaker aging and breaker settings monitoring. |
| Capacity Management Module Design |
Generator and Uninterruptible Power Supply (UPS) capacity monitoring and reporting. Includes transformer and UPS loss monitoring. |
| Energy Analysis Dashboard Module design |
Gadgets for identifying consumption patterns and anomalies and for comparing different consumers over time. |
| Energy Analysis Reports Module design |
Reports for energy consumption monitoring and modeling, including energy usage by process area or by product output. |
| Energy Billing Module design |
Energy-based billing and reporting, including consumption monitoring and reporting at the branch circuit level. |
| Event Notification Module Design |
Notifications of power system events via email, SMS, or SNMP. |
| Insulation Monitoring Module Design |
Monitoring for isolated power systems, such as the ones found in hospital operating rooms. |
| Power Quality Performance Module Design |
Analysis of power quality events and disturbances and their impact on the monitored system. |