Calibrating the Main Axes

Preparing the Robot Mechanics for a Calibration Movement

Step

Action

1

Remove the rotational axis (if present), the lower arms, and the parallel plate.

For further information, refer to Replacing the Telescopic Axis, Replacing the Lower Arms, and Replacing the Parallel Plate.

2

Do not move the upper arms beyond their vertical downward position (1) in order to prevent the individual robot arms from colliding with one another during their calibration travel (2).

G-SE-0050261.1.gif

 

 

Sequence of the Calibration Process

Calibrate each of the three main axis motors by using the function HomeOnTorque for moving the ball pin of the upper arm to the calibration bolts (1).

The following figure shows the upper arm of the robot VRKP1/VRKP2 at the calibration position:

G-SE-0051030.2.gif

 

 

The following figure shows the upper arm of the robot VRKP0/VRKP4/VRKP5/VRKP6 at the calibration position:

G-SE-0050183.1.gif

 

 

NOTE: Due to the preset offset, the calibration travel ends with the upper arms being in a vertical and downward-oriented position. Here, the ball pin (1) and not the tube of the upper arm are in vertical alignment with the center (2) of the gearbox (see the figure below).

G-SE-0050182.2.gif

 

 

Verifying the Calibration

Step

Action

1

Move all three upper arms to the following angle in order to verify the calibration:

oFor VRKP0: -119.57°

oFor VRKP1: -112.72°

oFor VRKP2: -113.49°

oFor VRKP4: -119.76°

oFor VRKP5: -127.85°

oFor VRKP6: -123.35°

2

Measure whether the gap between the ball pins (1) of the individual upper arms is larger than 0.6 mm (0.236 in).

G-SE-0050177.2.gif

 

 

If the gap is larger than required or ball pins collide, proceed as follows:

1.Verify that all parameters (motor direction of rotation, gearbox factor) are correctly set in the controller configuration and correct these parameters if necessary.

2.Verify that the following components are not damaged and replace any damaged parts if necessary:

oUpper arms (for example, bent, twisted, dented)

oDrives (for example, damaged gearbox, loose clamping hub between gearbox and motor, damaged motor encoder)

3.Repeat the calibration travel.

3

Perform one of the following actions:

oMove the upper arms - within the permitted angle position - into a basic position (for example, 0°, see the following figure)

oRelease the brakes and move the arms into the required position.

G-SE-0050178.2.gif

 

 

Result: The robot is now calibrated.

4

Mount the lower arms, the parallel plate, and the telescopic axis if applicable.

For further information, refer to Mounting the Lower Arms, Replacing The Parallel Plate, and Mounting the Telescopic Axis.