TM251MESE Presentation

Description

This figure shows the different components of the TM251MESE logic controller:

Description

Refer to

1

Dual port Ethernet switch

Ethernet port

2

Ethernet port 2

Ethernet ports

3

Serial line port / Type RJ45 (RS-232 or RS-485)

Serial Line

4

Run/Stop switch

Run/Stop

5

Status LEDs

Status LEDs

6

TM4 bus connector

TM4 Expansion Modules

7

TM3/TM2 bus connector

TM3 Expansion Modules

8

SD card slot

SD Card

9

USB mini-B programming port / For terminal connection to a programming PC (EcoStruxure Machine Expert)

USB Mini-B Programming Port

10

Surface mounting lugs

11

Clip-on lock for 35 mm (1.38 in.) top hat section rail (DIN-rail)

Top Hat Section Rail

12

24 Vdc power supply

DC Power supply Characteristics and Wiring

13

Protective cover (SD card slot and USB mini-B programming port)

14

Locking hook (Hook not included)

15

Battery holder

Real Time Clock (RTC)

Status LEDs

This figure shows the status LEDs:

The following table describes the system status LEDs:

Label

Function Type

Color

Status

Description

PWR

Power

Green

On

Indicates that power is applied.

Off

Indicates that power is removed.

RUN

Machine status

Green

On

Indicates that the controller is running a valid application.

Flashing

Indicates that the controller has a valid application that is stopped.

1 flash

Indicates that the controller has paused at BREAKPOINT.

Off

Indicates that the controller is not programmed

ERR

Internal Error

Red

On

Indicates that an operating system error has been detected

Fast flashing

Indicates that the controller has detected an internal error

Slow flashing

Indicates either that a minor error has been detected if RUN is ON or that no application has been detected

I/O

I/O error

Red

On

Indicates device errors on the serial line, SD card, TM4 bus, TM3 bus, Ethernet port(s) or CANopen port.

SD

SD card access

Green

On

Indicates that the SD card is being accessed

BAT

Battery

Red

On

Indicates that the battery needs to be replaced.

Flashing

Indicates that the battery charge is low.

ETH.1

ETH.2

Ethernet port status

Green

On

Indicates that the Ethernet port is connected and the IP address is defined.

3 flashes

Indicates that the Ethernet port is not connected.

4 flashes

Indicates that the IP address is already in use.

5 flashes

Indicates that the module is waiting for BOOTP or DHCP sequence.

6 flashes

Indicates that the configured IP address is not valid.

SL

Serial line

Green

Flashing

Indicates the status of serial line

Off

Indicates no serial communication

TM4

Error on TM4 bus

Red

On

Indicates that an error has been detected on the TM4 bus

Off

Indicates that no error has been detected on the TM4 bus

NOTE: All the LEDs flash when the logic controller is being identified. For more details, refer to the EcoStruxure Machine Expert Programming Guide.

Dimensions

This figure shows the external dimensions of the logic controller: