The range of digital electronic modules includes:
digital input electronic modules,
digital output electronic modules,
mixed digital input/output electronic modules.
The TM5 digital input/output electronic modules need to be associated with a bus base and a terminal block. Every digital electronic module channel has a status LED.
Digital inputs convert the electronic input signal into a binary value in the controller. The following table shows the digital input electronic modules features, with corresponding channel type and voltage/current:
Reference |
Number of Channels |
Voltage/current |
Wiring |
Signal type |
---|---|---|---|---|
2 |
24 Vdc / 3.75 mA |
3 wires |
sink |
|
4 |
24 Vdc / 3.75 mA |
3 wires |
sink |
|
6 |
24 Vdc / 3.75 mA |
2 wires |
sink |
|
12 |
24 Vdc / 3.75 mA |
1 wire |
sink |
|
16 |
24 Vdc / 2.68 mA |
1 wire |
sink |
|
2 |
24 Vdc / 10.5 mA |
3 wires |
sink |
|
2 |
100 ... 240 Vac |
3 wires |
NA |
|
4 |
100 ... 240 Vac |
2 wires |
NA |
|
6 |
100 ... 120 Vac |
1 wire |
NA |
Digital outputs convert the binary value in the controller into an electronic output signal. The following table shows the digital output electronic modules features with corresponding channel type and voltage/current:
Reference |
Number of Channels |
Voltage/current |
Wiring |
Signal type |
---|---|---|---|---|
2 |
24 Vdc / 0.5 A |
3 wires |
source |
|
4 |
24 Vdc / 0.5 A |
3 wires |
source |
|
4 |
24 Vdc / 2 A |
3 wires |
source |
|
6 |
24 Vdc / 0.5 A |
2 wires |
source |
|
8 |
24 Vdc / 2 A |
1 wire |
source |
|
12 |
24 Vdc / 0.5 A |
1 wire |
source |
|
16 |
24 Vdc / 0.5 A |
1 wire |
source |
|
2 |
30 Vdc / 230 Vac 5 A C/O |
2 change over contacts relays |
NA |
|
4 |
30 Vdc / 230 Vac 5 A N/O |
4 normally open contacts relays |
NA |
|
2 |
240 Vac / 1 A |
3 wires |
source |
Digital inputs convert the electronic input signal into a binary value in the controller. Digital outputs convert the binary value in the controller into an electronic output signal. Mixed electronic modules combine both digital inputs and outputs into a single electronic module. The following table shows the mixed input/output electronic modules features with corresponding channel type and voltage/current:
Reference |
Number of Channels |
Voltage/current |
Wiring |
Signal type |
---|---|---|---|---|
4 inputs 4 outputs |
24 Vdc / 1.3 mA 24 Vdc / 0.1 A |
1 wire |
sink source |
|
8 inputs 4 outputs |
24 Vdc / 3.75 mA 24 Vdc / 0.5 A |
1 wire |
sink source |
|
4 digital inputs |
24 Vdc / 3.3 mA |
1 wire |
sink |
|
2 digital outputs |
24 Vdc / 0.5 A |
1 wire |
source |
|
1 analog input |
-10...+10 Vdc 0...20 mA/4...20 mA |
– |
– |
|
1 analog input |
-10...+10 Vdc 0...20 mA |
– |
– |