Operate
This
Use the information in the following tables to find the content you are looking for.
By application or function:
Application/Function | Function |
---|---|
Alarms | View incidents, alarms, and events. Acknowledge alarms |
Dashboards | View high level ,historical and real-time data in gadgets. |
Diagrams | View low level, historical and real-time data in one-line and graphics diagrams. |
Reports | Run reports manually, or schedule automatic report generation. |
System integration | Use PME integrated with other EcoStruxure™ systems. |
Trends | View trends for real-time and historical data. |
Vista | Perform control actions in your power monitoring system, for example reset counters or activate device digital outputs. View low level, historical and real-time data in one-line and graphics diagrams. |
Web Applications | Access the Dashboards, Diagrams, Trends, Alarms, and Reports applications. Access Settings and configurations tools. View the alarm annunciator. |
By software module:
Module | Application |
---|---|
Backup Power Module operation |
Generator and Uninterruptible Power Supply (UPS) performance monitoring and reporting, including battery health. |
Breaker Performance Module operation |
Circuit breaker aging and breaker settings monitoring. |
Capacity Management Module operation |
Generator and Uninterruptible Power Supply (UPS) capacity monitoring and reporting. Includes transformer and UPS loss monitoring. |
Energy Analysis Dashboard Module operation |
Gadgets for identifying consumption patterns and anomalies and for comparing different consumers over time. |
Energy Analysis Reports Module operation |
Reports for energy consumption monitoring and modeling, including energy usage by process area or by product output. |
Energy Billing Module operation |
Energy-based billing and reporting, including consumption monitoring and reporting at the branch circuit level. |
Event Notification Module operation |
Notifications of power system events via email, SMS, or SNMP. |
Insulation Monitoring Module operation |
Monitoring for isolated power systems, such as the ones found in hospital operating rooms. |
Power Quality Performance Module operation |
Analysis of power quality events and disturbances and their impact on the monitored system. |
References:
Topic | Description |
---|---|
Operation references | Links to reference information related to the content of the Operating chapter. |