Health State

Presentation

The health state of the circuit breaker is determined from the following functions:

oMaintenance schedule

oCircuit breaker monitoring

oCircuit breaker service life monitoring

oMicroLogic X control unit service life monitoring

oActuator wear monitoring

oContact wear monitoring 

The health state of the circuit breaker is represented with one of the following icons:

oG-SE-0048254.1.gif OK (white).

oG-SE-0048255.1.gif Medium severity detected alarm that requires non-urgent action (orange).

oG-SE-0048256.1.gif High severity detected alarm that requires immediate corrective action (red).

For more information, refer to the list of events.

Service LED

The service LED alerts the user to the health state of the circuit breaker:

oOrange LED: medium severity detected alarm that requires non-urgent maintenance action

oRed LED: high severity detected alarm that requires immediate maintenance action

Data Availability

The health state indicator with additional details about the health state of the circuit breaker is available as follows:

oOn the MicroLogic X display screen, at: Home > Quick View > Health

oWith EcoStruxure Power Commission software

oWith EcoStruxure Power Device app through Bluetooth or USB OTG connection

oOn a remote controller using the communication network

NOTE: Quick View on the MicroLogic X display screen displays the health state with the OK icon G-SE-0048254.1.gif when no high or medium severity event is detected.

When a high or medium severity event is detected a pop-up screen is displayed. If the pop-up is acknowledged by pressing OK, the orange or red icon is displayed again in Quick View scrolling and is available at Home > Quick View  > Health if scrolling is disabled.