Event List

Event Characteristics

The events are listed according to the history in which they are logged.

Each event is defined by the following characteristics:

oCode: event code

oEvent: user message

oHistory

oType: not customizable

oEntry/Exit: occurrence/completion event.

oPulse: instantaneous event.

oLatched:

oYes: the event is latched and the user must reset the event status.

oNo: the event is unlatched.

NOTE: The latch mode of events marked (1) in the following tables can be customized with EcoStruxure Power Commission software.

oActivity:

oEnabled

oDisabled

NOTE: The activity of events marked (1) in the following tables can be customized with EcoStruxure Power Commission software.

oSeverity:

oHigh severity events.

oMedium severity events.

oLow severity events.

oService LED:

oYes: the service LED is lit in either orange or red, depending on the severity of the event. Maintenance action is required

oNo: the service LED is not lit. No maintenance action is required.

Trip Events

Code

Event

History

Type

Latched

Activity

Severity

Service LED

0x6400

(25600)

Ir trip

Trip

Pulse

Yes

Enabled

High

No

0x6401

(25601)

Isd trip

Trip

Pulse

Yes

Enabled

High

No

0x6402

(25602)

Ii trip

Trip

Pulse

Yes

Enabled

High

No

0x6403

(25603)

Ig trip

Trip

Pulse

Yes

Enabled

High

No

0x6404

(25604)

IΔn trip

Trip

Pulse

Yes

Enabled

High

No

0x6406

(25606)

Ultimate self-protection trip (SELLIM)

Trip

Pulse

Yes

Enabled

High

No

0x6407

(25607)

Self diagnostic trip

Trip

Pulse

Yes

Enabled

High

No

0x641F

(25631)

Circuit breaker self diagnostic trip

Trip

Pulse

Yes

Enabled

High

No

0x641D

(25629)

Ultimate self-protection trip (DIN/DINF)

Trip

Pulse

Yes

Enabled

High

No

0x641E

(25630)

IΔn/Ig test trip

Trip

Pulse

Yes

Enabled

High

No

0x6414

(25620)

Reverse power trip

Trip

Pulse

Yes

Enabled

High

No

0x6410

(25616)

Undervoltage on 1 phase trip

Trip

Pulse

Yes

Enabled

High

No

0x642A

(25642)

Undervoltage on all 3 phases trip

Trip

Pulse

Yes

Enabled

High

No

0x6411

(25617)

Overvoltage on 1 phase trip

Trip

Pulse

Yes

Enabled

High

No

0x642B

(25643)

Overvoltage on all 3 phases trip

Trip

Pulse

Yes

Enabled

High

No

0x6415

(25621)

Underfrequency trip

Trip

Pulse

Yes

Enabled

High

No

0x6416

(25622)

Overfrequency trip

Trip

Pulse

Yes

Enabled

High

No

0x6421

(25633)

IDMTL long-time trip

Trip

Pulse

Yes

Enabled

High

No

0x6423

(25635)

Forward directional overcurrent trip

Trip

Pulse

Yes

Enabled

High

No

0x6424

(25636)

Reverse directional overcurrent trip

Trip

Pulse

Yes

Enabled

High

No

Protection Events

Code

Event

History

Type

Latch

Activity

Severity

Service LED

0x631D

(25373)

Ultimate self-protection (DIN/DINF) operate

Protection

Entry/Exit

No

Enabled

Medium

No

0x6306

(25350)

Ultimate self-protection (SELLIM) operate

Protection

Entry/Exit

No

Enabled

Medium

No

0x0F11

(3857)

Thermal memory reset order

Protection

Pulse

No(1)

Enabled

Low

No

0x03F5

(1013)

Ir prealarm (I > 90% Ir)

Protection

Entry/Exit

No

Enabled(1)

Medium

No

0x6200

(25088)

Ir start (I > 105% Ir)

Protection

Entry/Exit

No(1)

Enabled

Medium

No

0x6300

(25344)

Ir operate

Protection

Entry/Exit

No

Enabled

Medium

No

0x6201

(25089)

Isd start

Protection

Entry/Exit

No(1)

Enabled

Low

No

0x6301

(25345)

Isd operate

Protection

Entry/Exit

No

Enabled

Medium

No

0x6302

(25346)

Ii operate

Protection

Entry/Exit

No

Enabled

Medium

No

0x050C

(1292)

Ig alarm

Protection

Entry/Exit

No(1)

Enabled

Medium

No

0x6203

(25091)

Ig start

Protection

Entry/Exit

No(1)

Enabled

Low

No

0x6303

(25347)

Ig operate

Protection

Entry/Exit

No

Enabled

Medium

No

0x050D

(1293)

IΔn alarm

Protection

Entry/Exit

No(1)

Enabled(1)

Medium

No

0x6204

(25092)

IΔn start

Protection

Entry/Exit

No(1)

Enabled

Low

No

0x6304

(25348)

IΔn operate

Protection

Entry/Exit

No

Enabled

Medium

No

0x6210

(25104)

Undervoltage on 1 phase start

Protection

Entry/Exit

No(1)

Enabled

Low

No

0x6310

(25360)

Undervoltage on 1 phase operate

Protection

Entry/Exit

No

Enabled

Medium

No

0x622A

(25130)

Undervoltage on all 3 phases start

Protection

Entry/Exit

No(1)

Enabled

Low

No

0x632A

(25386)

Undervoltage on all 3 phases operate

Protection

Entry/Exit

No

Enabled

Medium

No

0x6211

(25105)

Overvoltage on 1 phase start

Protection

Entry/Exit

No(1)

Enabled

Low

No

0x6311

(25361)

Overvoltage on 1 phase operate

Protection

Entry/Exit

No

Enabled

Medium

No

0x622B

(25131)

Overvoltage on all 3 phases start

Protection

Entry/Exit

No(1)

Enabled

Low

No

0x632B

(25387)

Overvoltage on all 3 phases operate

Protection

Entry/Exit

No

Enabled

Medium

No

0x6216

(25110)

Overfrequency start

Protection

Entry/Exit

No

Enabled (1)

Low

No

0x6316

(25366)

Overfrequency operate

Protection

Entry/Exit

No

Enabled

Medium

No

0x6215

(25109)

Underfrequency start

Protection

Entry/Exit

No

Enabled(1)

Low

No

0x6315

(25365)

Underfrequency operate

Protection

Entry/Exit

No

Enabled

Medium

No

0x6214

(25108)

Reverse power start

Protection

Entry/Exit

No(1)

Enabled

Medium

No

0x6314

(25364)

Reverse power operate

Protection

Entry/Exit

No

Enabled

Medium

No

0x6221

(25121)

IDMTL long-time start

Protection

Entry/Exit

No

Enabled

Low

No

0x6321

(25377)

IDMTL long-time operate

Protection

Entry/Exit

No

Enabled

Medium

No

0x6223

(25123)

Forward directional overcurrent start

Protection

Entry/Exit

No(1)

Enabled

Low

No

0x6224

(25124)

Reverse directional overcurrent start

Protection

Entry/Exit

No(1)

Enabled

Low

No

0x6323

(25379)

Forward directional overcurrent operate

Protection

Entry/Exit

No

Enabled

Medium

No

0x6324

(25380)

Reverse directional overcurrent operate

Protection

Entry/Exit

No

Enabled

Medium

No

0x0C03

(3075)

ERMS engaged

Protection

Entry/Exit

No

Enabled

Low

No

0x0C04

(3076)

ESM (ERMS switch module) self diagnostic alarm

Protection

Entry/Exit

No

Enabled

Medium

No

0x0C05

(3077)

Communication lost with ESM (ERMS switch module)

Protection

Entry/Exit

No

Enabled

Medium

No

0x0C06 (3078)

Request to unlock ERMS by smartphone

Protection

Pulse

No

Enabled

Low

No

0x1300

(4864)

B curve active

Protection

Entry/Exit

No

Enabled

Low

No

0x1309

(4873)

Protection settings change by display enabled

Protection

Entry/Exit

No(1)

Enabled

Low

No

0x130A

(4874)

Remote protection settings change enabled

Protection

Entry/Exit

No(1)

Enabled

Low

No

0x1100

(4352)

Protection settings changed by display

Protection

Pulse

No(1)

Enabled

Low

No

0x1108

(4360)

Protection settings changed by Bluetooth/USB/IFE

Protection

Pulse

No(1)

Enabled

Medium

No

0x0EF8

(3832)

Optional protections inhibited by IO

Protection

Entry/Exit

No

Enabled

Low

No

(1) Customizable with EcoStruxure Power Commission software

Diagnostic Events

Code

Event

History

Type

Latch

Activity

Severity

Service LED

0x1120

(4384)

Communication lost with IO#1 module

Diagnostic

Pulse

Yes

Enabled(1)

Medium

No

0x1121

(4385)

Communication lost with IO#2 module

Diagnostic

Pulse

Yes

Enabled(1)

Medium

No

0x1122

(4386)

Communication lost with EIFE or IFE module

Diagnostic

Pulse

Yes

Enabled(1)

Medium

No

0x1123

(4387)

Communication lost with IFM module

Diagnostic

Pulse

Yes

Enabled(1)

Medium

No

0x1302

(4866)

Control unit in test mode

Diagnostic

Entry/Exit

No

Enabled

Low

No

0x1303

(4867)

Injection test in progress

Diagnostic

Entry/Exit

No

Enabled

Low

No

0x1304

(4868)

Test aborted by user

Diagnostic

Pulse

No

Enabled

Low

No

0x142C

(5164)

Ig protection configured in OFF mode

Diagnostic

Pulse

No

Enabled

Medium

No

0x142D

(5165)

Ig function inhibited for test purpose

Diagnostic

Entry/Exit

No

Enabled

Low

No

0x1400

(5120)

Control unit self test major malfunction 1

Diagnostic

Entry/Exit

No

Enabled

High

Yes

0x1404

(5124)

Control unit self test major malfunction 2

Diagnostic

Entry/Exit

No

Enabled

High

Yes

0x1405

(5125)

Control unit self test major malfunction 3

Diagnostic

Entry/Exit

No

Enabled

High

Yes

0x1406

(5126)

Control unit self test major malfunction 4

Diagnostic

Entry/Exit

No

Enabled

High

Yes

0x1416

(5142)

Control unit self test major malfunction 5

Diagnostic

Entry/Exit

No

Enabled

High

Yes

0x1402

(5122)

Internal current sensor disconnected

Diagnostic

Entry/Exit

No

Enabled

High

Yes

0x1403

(5123)

External neutral current sensor disconnected

Diagnostic

Entry/Exit

No

Enabled

High

Yes

0x1408

(5128)

Earth leakage (Vigi) sensor disconnected

Diagnostic

Entry/Exit

No

Enabled

High

Yes

0x1430

(5168)

Protection settings reset to factory values

Diagnostic

Entry/Exit

No

Enabled

High

Yes

0x142F

(5167)

Last modification of protection settings has not been completely applied

Diagnostic

Entry/Exit

No

Enabled

Medium

No

0x140F

(5135)

Protection settings no accessible #1

Diagnostic

Entry/Exit

No

Enabled

Medium

Yes

0x1474

(5236)

Protection settings no accessible #2

Diagnostic

Entry/Exit

No

Enabled

Medium

Yes

0x1475

(5237)

Protection settings no accessible #3

Diagnostic

Entry/Exit

No

Enabled

Medium

Yes

0x1476

(5238)

Protection settings no accessible #4

Diagnostic

Entry/Exit

No

Enabled

Medium

Yes

0x1477

(5239)

Protection settings no accessible #5

Diagnostic

Entry/Exit

No

Enabled

Medium

Yes

0x1407

(5127)

Control unit self test #1

Diagnostic

Entry/Exit

No

Enabled

Low

No

0x1470

(5232)

Control unit self test #2

Diagnostic

Entry/Exit

No

Enabled

Low

No

0x1471

(5233)

Control unit self test #3

Diagnostic

Entry/Exit

No

Enabled

Medium

Yes

0x1472

(5234)

Control unit self test #4

Diagnostic

Entry/Exit

No

Enabled

Medium

Yes

0x1473

(5235)

Control unit self test #5

Diagnostic

Entry/Exit

No

Enabled

Low

No

0x1411

(5137)

Invalid measurement and optional protection #1

Diagnostic

Entry/Exit

No

Enabled

Medium

No

0x1478

(5240)

Invalid measurement and optional protection #2

Diagnostic

Entry/Exit

No

Enabled

Low

No

0x1479

(5241)

Invalid measurement and optional protection #3

Diagnostic

Entry/Exit

No

Enabled

Medium

Yes

0x147C

(5244)

Invalid optional protection self test

Diagnostic

Entry/Exit

No

Enabled

Medium

Yes

0x1412

(5138)

NFC invalid communication #1

Diagnostic

Entry/Exit

No

Enabled(1)

Low

Yes

0x1414

(5140)

NFC invalid communication #2

Diagnostic

Entry/Exit

No

Enabled(1)

Medium

Yes

0x1415

(5141)

NFC invalid communication #3

Diagnostic

Entry/Exit

No

Enabled(1)

Medium

Yes

0x140A

(5130)

Invalid display screen or wireless communication #1

Diagnostic

Entry/Exit

No

Enabled

Low

No

0x147A

(5242)

Invalid display screen or wireless communication #2

Diagnostic

Entry/Exit

No

Enabled

Medium

Yes

0x147B

(5243)

Invalid display screen or wireless communication #3

Diagnostic

Entry/Exit

No

Enabled

Medium

Yes

0x1422

(5154)

Invalid Bluetooth communication

Diagnostic

Entry/Exit

No

Enabled(1)

Medium

Yes

0x1433

(5171)

Replace internal battery

Diagnostic

Entry/Exit

No

Enabled(1)

Medium

Yes

0x1437

(5175)

Internal battery not detected

Diagnostic

Entry/Exit

No

Enabled(1)

Low

No

0x1436

(5174)

Control Unit alarm reset

Diagnostic

Pulse

No

Enabled

Low

No

0x1434

(5172)

Self diagnostic test - firmware

Diagnostic

Entry/Exit

No

Disabled

Medium

No

0x1409

(5129)

Unable to read sensor plug

Diagnostic

Entry/Exit

No

Enabled

High

Yes

0x0D0A

(3338)

Invalid Control Unit factory config #1

Diagnostic

Entry/Exit

No

Enabled

Medium

No

0x0D0B

(3339)

Invalid Control Unit factory config #2

Diagnostic

Entry/Exit

No

Enabled

High

No

0x0D0E (3342)

Discrepancy between display and MicroLogic

Diagnostic

Entry/Exit

No

Enabled

Medium

Yes

0x0D00

(3328)

Critical hardware modules discrepancy

Diagnostic

Entry/Exit

No

Enabled

Medium

No

0x0D01

(3329)

Critical firmware modules discrepancy

Diagnostic

Entry/Exit

No

Enabled

Medium

No

0x0D02

(3330)

Non critical hardware modules discrepancy

Diagnostic

Entry/Exit

No

Enabled

Medium

No

0x0D03

(3331)

Non critical firmware modules discrepancy

Diagnostic

Entry/Exit

No

Enabled

Medium

No

0x0D08

(3336)

Address conflict between modules

Diagnostic

Entry/Exit

No

Enabled

Medium

No

0x0D09

(3337)

Firmware discrepancy within control unit

Diagnostic

Entry/Exit

No

Enabled

Medium

Yes

0x1413

(5139)

IΔn/Ig test - no trip

IΔn

Ig

Diagnostic

Pulse

No

Enabled

High

No

0x142A

(5162)

IΔn/Ig test button pressed

IΔn

Ig

Diagnostic

Pulse

No

Enabled

Low

No

0x1305

(4869)

ZSI test in progress

Diagnostic

Pulse

No

Enabled

Low

No

0x1440

(5184)

Contact wear is above 60%. Check contacts

Diagnostic

Entry/Exit

No

Enabled(1)

Medium

Yes

0x1441

(5185)

Contact wear os above 95%. Plan for replacement

Diagnostic

Entry/Exit

No

Enabled(1)

Medium

Yes

0x1442

(5186)

Contacts 100% worn out. CB needs to be replaced

Diagnostic

Entry/Exit

No

Enabled

High

Yes

0x1443

(5187)

Remaining service life of circuit breaker is below alarm threshold

Diagnostic

Entry/Exit

No

Enabled(1)

Medium

Yes

0x1444

(5188)

Circuit breaker has reached the max number of operations

Diagnostic

Entry/Exit

No

Enabled(1)

High

Yes

0x1460

(5216)

Invalid self test - MX1 voltage release

Diagnostic

Entry/Exit

No

Enabled

Medium

Yes

0x1461

(5217)

MX1 voltage release not detected

Diagnostic

Entry/Exit

No

Disabled(1)

Medium

Yes

0x1450

(5200)

MCH charging operations above threshold

Diagnostic

Entry/Exit

No

Enabled(1)

Medium

Yes

0x1451

(5201)

MCH has reached the max number of operations

Diagnostic

Entry/Exit

No

Enabled(1)

High

Yes

0x1462

(5218)

Invalid self test - XF voltage release

Diagnostic

Entry/Exit

No

Enabled

Medium

Yes

0x1463

(5219)

XF voltage release not detected

Diagnostic

Entry/Exit

No

Disabled(1)

Medium

Yes

0x1464

(5220)

Invalid self test - MN undervoltage release

Diagnostic

Entry/Exit

No

Enabled

Medium

Yes

0x1465

(5221)

MN undervoltage release not detected

Diagnostic

Entry/Exit

No

Disabled(1)

Medium

Yes

0x1466

(5222)

Voltage loss on MN undervoltage release

Diagnostic

Entry/Exit

No

Disabled(1)

Medium

Yes

0x1467

(5223)

Communication loss on MN undervoltage release

Diagnostic

Entry/Exit

No

Disabled(1)

Medium

Yes

0x1468

(5224)

Invalid self test - MX2 voltage release

Diagnostic

Entry/Exit

No

Enabled

Medium

Yes

0x1469

(5225)

MX2 voltage release not detected

Diagnostic

Entry/Exit

No

Disabled(1)

Medium

Yes

0x1306

(4870)

Presence of external 24V power supply

Diagnostic

Entry/Exit

No

Enabled(1)

Low

No

0x150F

(5391)

Internal Current Power Supply (CPS) sensors malfunction.

Diagnostic

Entry/Exit

No

Enabled

High

No

0x1510

(5392)

Internal Current Power Supply (CPS) sensors malfunction. Tsd forced to 0.

Diagnostic

Entry/Exit

No

Enabled

High

No

0x1511

(5393)

Partial Internal Current Power Supply (CPS) sensors malfunction.

Diagnostic

Entry/Exit

No

Enabled

Medium

No

0x1512

(5394)

Partial Internal Current Power Supply (CPS) sensors major malfunction.

Diagnostic

Entry/Exit

No

Enabled

High

No

0x1438

(5176)

Main voltage loss and CB is closed

Diagnostic

Entry/Exit

No

Enabled(1)

Medium

No

0x1445

(5189)

Remaining service life of MicroLogic is below alarm threshold

Diagnostic

Entry/Exit

No

Enabled (1)

Medium

Yes

0x1446

(5190)

MicroLogic control unit has reached the max service life

Diagnostic

Entry/Exit

No

Enabled (1)

High

Yes

0x1452

(5202)

MX1 voltage release operation counter is above alarm threshold

Diagnostic

Entry/Exit

No

Enabled (1)

Medium

Yes

0x1453

(5203)

MX1 voltage release has reached the max number of operations

Diagnostic

Entry/Exit

No

Enabled (1)

High

Yes

0x1454

(5204)

XF voltage release operation counter is above alarm threshold

Diagnostic

Entry/Exit

No

Enabled (1)

Medium

Yes

0x1455

(5205)

XF voltage release has reached the max number of operations

Diagnostic

Entry/Exit

No

Enabled (1)

High

Yes

0x1456

(5206)

MN undervoltage release operation counter is above alarm threshold

Diagnostic

Entry/Exit

No

Enabled(1)

Medium

Yes

0x1457

(5207)

MN undervoltage release has reached the max number of operations

Diagnostic

Entry/Exit

No

Enabled(1)

High

Yes

0x1458

(5208)

MX2 voltage release operation counter is above alarm threshold

Diagnostic

Entry/Exit

No

Enabled (1)

Medium

Yes

0x1459

(5209)

MX2 voltage release has reached the max number of operations

Diagnostic

Entry/Exit

No

Enabled (1)

High

Yes

0x1480

(5248)

Schedule basic maintenance within one month

Diagnostic

Entry/Exit

No

Disabled(1)

Medium

Yes

0x1481

(5249)

Schedule standard maintenance within one month

Diagnostic

Entry/Exit

No

Enabled (1)

Medium

Yes

0x1482

(5250)

Schedule manufacturer maintenance within three months

Diagnostic

Entry/Exit

No

Enabled(1)

Medium

Yes

(1) Customizable with EcoStruxure Power Commission software

Metering Events

Code

Event

History

Type

Latch

Activity

Severity

Service LED

0x0F12

(3858)

Reset Min/Max currents

Metering

Pulse

No(1)

Enabled

Low

No

0x0F13

(3859)

Reset Min/Max voltages

Metering

Pulse

No(1)

Enabled

Low

No

0x0F14

(3860)

Reset Min/Max power

Metering

Pulse

No(1)

Enabled

Low

No

0x0F15

(3861)

Reset Min/Max frequency

Metering

Pulse

No(1)

Enabled

Low

No

0x0F16

(3862)

Reset Min/Max harmonics

Metering

Pulse

No(1)

Enabled

Low

No

0x0F17

(3863)

Reset Min/Max power factor

Metering

Pulse

No(1)

Enabled

Low

No

0x0F19

(3865)

Reset Min/Max current demand

Metering

Pulse

No(1)

Enabled

Low

No

0x0F1A

(3866)

Reset Min/Max power demand

Metering

Pulse

No(1)

Enabled

Low

No

0x0F18

(3864)

Reset energy counters

Metering

Pulse

No(1)

Enabled

Low

No

(1) Customizable with EcoStruxure Power Commission software

Operation Events

Code

Event

History

Type

Latch

Activity

Severity

Service LED

0x0C02

(3074)

ERMS engaged for more than 24 hours

Operation

Entry/Exit

No

Enabled

Low

No

0x1000

(4096)

Circuit breaker opened

Operation

Pulse

No(1)

Enabled(1)

Low

No

0x1001

(4097)

Circuit breaker closed

Operation

Pulse

No(1)

Enabled(1)

Low

No

0x0411

(1041)

Closing order sent to XF voltage release

Operation

Pulse

No

Enabled(1)

Low

No

0x0410

(1040)

Opening order sent to MX voltage release

Operation

Pulse

No

Enabled(1)

Low

No

0x1002

(4098)

Manual mode enabled

Operation

Entry/Exit

No

Enabled

Low

No

0x1004

(4100)

Local mode enabled

Operation

Entry/Exit

No

Enabled

Low

No

0x111F

(4383)

Allow control by digital input is disabled

Operation

Pulse

No

Enabled

Low

No

0x100A

(4106)

Closing inhibited by communication

Operation

Entry/Exit

No

Enabled

Low

No

0x1009

(4105)

Closing inhibited through IO module

Operation

Entry/Exit

No

Enabled

Low

No

0x1307

(4871)

Alarm reset

Operation

Pulse

No

Enabled

Low

No

0x130B

(4875)

M2C output 1 is forced

Operation

Entry/Exit

No

Enabled

Low

No

0x130C

(4876)

M2C output 2 is forced

Operation

Entry/Exit

No

Enabled

Low

No

(1) Customizable with EcoStruxure Power Commission software

Configuration Events

Code

Event

History

Type

Latch

Activity

Severity

Service LED

0x0D06

(3334)

Config error IO/CU:dual settings or inhibit cls.

Dual settings

Inhibit close order

Configuration

Entry/Exit

No

Enabled

Medium

No

0x0D0C

(3340)

Config error IO/CU: optional protection inhibit

Configuration

Entry/Exit

No

Enabled

Medium

No

0x0D0D

(3341)

Config. error IO and CU - Local/Remote mode

Configuration

Entry/Exit

No

Enabled

Medium

No

0x112B

(4395)

Control unit firmware update mode

Configuration

Entry/Exit

No

Enabled

Low

No

0x112C

(4396)

Control unit firmware update unsuccessful

Configuration

Pulse

No

Enabled

Medium

No

0x1107

(4359)

Date and time set

Configuration

Pulse

No(1)

Enabled

Low

No

0x1130

(4400)

Digital Module  license installed

Configuration

Pulse

No

Enabled

Low

No

0x1131

(4401)

Digital Module license uninstalled

Configuration

Pulse

No

Enabled

Low

No

(1) Customizable with EcoStruxure Power Commission software

Communication Events

Code

Event

History

Type

Latch

Activity

Severity

Service LED

0x1301

(4865)

Connection on USB port

Communication

Entry/Exit

No

Enabled

Low

No

0x1429

(5161)

Bluetooth communication enabled

Communication

Entry/Exit

No

Enabled(1)

Low

No

0x1427

(5159)

Connection on Bluetooth port

Communication

Entry/Exit

No

Enabled

Low

No

(1) Customizable with EcoStruxure Power Commission software